Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

M9378B PXIe Network Analyzer Directional Coupler with Bias Tees

Sold By:

Typical Configuration  

Typical Configuration

M9378B Bi-directional coupler with bias tee

  • M9378B-010 50 MHz to 9 GHz
  • R-51B-001-Z Return to Keysight Warranty - 3 years

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

M9378B-001 Add Jumper cables for M9377A connection
M9378B-010 50 MHz to 9 GHz
M9378B-1A7 Calibration + Uncertainties + Guardbanding (Not Accredited)
M9378B-A6J ANSI Z540-1-1994 Calibration

Contact Keysight for option pricing.

R-50C-011-3 Calibration Assurance Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Assurance Plan - Return to Keysight - 5 years
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years
R-51B-001-3C Warranty Assurance Plan - Return to Keysight - 3 years
R-51B-001-5C Warranty Assurance Plan - Return to Keysight - 5 years

Contact Keysight for option pricing.

Related Products & Solutions

  • no image available M9485A PXIe Multiport Vector Network Analyzer, 1 MHz to 9 GHz 

    M9485A PXIe Multiport Vector Network Analyzer, 1 MHz to 9 GHz

    • 1 MHz to 9 GHz
    • Up to 12-ports in one chassis, 24-ports in two chassis
    • Improve accuracy, yield & margins with the best PXI VNA speed, dynamic range, trace noise and stability