Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

M9341A Digital I/O

Sold By:

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

M9341A-001 Interface cables for M9341A

Contact Keysight for option pricing.

R-51B-001-3C Extended Warranty - Return to Keysight - 3 years
R-51B-001-5C Extended Warranty - Return to Keysight - 5 years

Contact Keysight for option pricing.

Related Software Products

  • no image available S94701A Automated Measurement Expert (AMX), Test Plan Builder 

    S94701A Automated Measurement Expert (AMX), Test Plan Builder

    • Intuitive wizard to create your test plans for the multiport PXI VNA
    • Quick and easy setup of complicated multiport tests
    • Supports operation between the VNA and peripherals (i.e. PXI DIO or Switch Module)

  • no image available S94702A Automated Measurement Expert (AMX), VNA Plugin 

    S94702A Automated Measurement Expert (AMX), VNA Plugin

    • Easy customization of test programs based on the Keysight test automation platform (TAP)
    • Executes multiport and multi-site measurements with the Keysight PXI VNA
    • Supports test plans with external modules (i.e. PXI DIO or Switch Module)

Related Products & Solutions

  • no image available M9370A PXIe Vector Network Analyzer, 300 kHz to 4 GHz 

    M9370A PXIe Vector Network Analyzer, 300 kHz to 4 GHz

    • 300 kHz to 4 GHz
    • Full 2-port vector network analyzer
    • Configurable for multiport devices or as multiple VNAs

  • no image available M9371A PXIe Vector Network Analyzer, 300 kHz to 6.5 GHz 

    M9371A PXIe Vector Network Analyzer, 300 kHz to 6.5 GHz

    • 300 kHz to 6.5 GHz
    • Full 2-port vector network analyzer
    • Configurable for multiport devices or as multiple VNAs

  • no image available M9374A PXIe Vector Network Analyzer, 300 kHz to 20 GHz 

    M9374A PXIe Vector Network Analyzer, 300 kHz to 20 GHz

    • 300 kHz to 20 GHz
    • Full 2-port vector network analyzer
    • Configurable for multiport devices or as multiple VNAs

  • no image available M9375A PXIe Vector Network Analyzer, 300 kHz to 26.5 GHz 

    M9375A PXIe Vector Network Analyzer, 300 kHz to 26.5 GHz

    • 300 kHz to 26.5 GHz
    • Full 2-port vector network analyzer
    • Configurable for multiport devices or as multiple VNAs

  • no image available M9372A PXIe Vector Network Analyzer, 300 kHz to 9 GHz 

    M9372A PXIe Vector Network Analyzer, 300 kHz to 9 GHz

    • 300 kHz to 9 GHz
    • Full 2-port vector network analyzer
    • Configurable for multiport devices or as multiple VNAs

  • no image available M9485A PXIe Multiport Vector Network Analyzer, 1 MHz to 9 GHz 

    M9485A PXIe Multiport Vector Network Analyzer, 1 MHz to 9 GHz

    • 1 MHz to 9 GHz
    • Up to 12-ports in one chassis, 24-ports in two chassis
    • Improve accuracy, yield & margins with the best PXI VNA speed, dynamic range, trace noise and stability

  • no image available M9373A PXIe Vector Network Analyzer, 300 kHz to 14 GHz 

    M9373A PXIe Vector Network Analyzer, 300 kHz to 14 GHz

    • 300 kHz to 14 GHz
    • Full 2-port vector network analyzer
    • Configurable for multiport devices or as multiple VNAs