Here’s the page we think you wanted. See search results instead:


Contact an Expert

86100B Infiniium DCA Wide-Bandwidth Oscilloscope

Product Status: Obsolete | View Service Options
This product is no longer available

Key Features & Specifications

5 Reasons to upgrade to an 86100C

Digital Communications Analyzer modes:

  • Oscilloscope with bandwidth in excess of 65 GHz, ensuring the most accurate waveform measurements
  • Eye diagram analyser for transmitter compliance testing
  • Time domain reflectometer/transmission (TDR/TDT) for high precision S-parameter impedance analysis
  • One-button ease of use

Backward compatible with:

  • All modules from the 54750A High-Bandwidth Digitizing Oscilloscope family
  • All modules from the 83480A Digital Communications Analyzer family
  • All modules from the 86100A Digital Communications Analyzer family


The Keysight 86100B Infiniium DCA is a high-speed oscilloscope that also functions as a digital communications analyzer and a time-domain reflectometer.

The combined oscilloscope/analyzer makes complex compliance measurements in the shortest amount of time possible, eliminating the need for learning cumbersome compliance test procedures. Compliance measurements that once required many steps can now be performed in a single step. This capability, along with an intuitive interface, allows engineers to perform entire procedures, such as compliance eye analysis, with the touch of a button.