Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

Configure

Prices for: France

* Les prix sont susceptibles de fluctuer sans préavis. Pour obtenir un prix ou un devis, veuillez cliquer sur « Request Price » ou appeler le 0805 980333.

W9077A-MEU
Minor enhancement update 

Minor enhancement update

W9077A-MEU
  • Latest enhancements to the WLAN 802.11a/b/g/j/p/n/ac/af/ah measurement application for the CXA
W9077A-2FP
WLAN 802.11a/b/g/j/p measurement application for CXA, fixed perpetual license 

WLAN 802.11a/b/g/j/p measurement application for CXA, fixed perpetual license

W9077A-2FP
  • Support standard formats: 802.11a/b/g/j/p
  • Perform one-button based measurement for power and modulation analysis measurements
  • EVM floor: -45 dB (0.63%) (nominal)
  • License key upgradable
  • Transportable license available (Option 2TP)
W9077A-2TP WLAN 802.11a/b/g/j/p measurement application for CXA, transportable perpetual license
W9077A-3FP
WLAN 802.11n measurement application for CXA, fixed perpetual license 

WLAN 802.11n measurement application for CXA, fixed perpetual license

W9077A-3FP
Option 3FP provides one-button standard-based spectrum, time and modulation quality measurements for WLAN (802.11n 20 MHz only) signals.
W9077A-3TP WLAN 802.11n, measurement application for CXA, transportable perpetual license
W9077A-6FP
WLAN 802.11ah measurement application for CXA, fixed perpetual license 

WLAN 802.11ah measurement application for CXA, fixed perpetual license

W9077A-6FP
  • Supports standard formats: 802.11ah
  • Enables one-button measurements for spectrum and modulation analysis
  • Available as a post-purchase upgrade
W9077A-6TP WLAN 802.11ah measurement application for CXA, transportable perpetual license
W9077A-7FP WLAN 802.11af measurement application, fixed perpetual license
W9077A-7TP WLAN 802.11af measurement application, transportable perpetual license

Contact Keysight for option pricing.

 Produits logiciels rattachés

  • W9077A WLAN 802.11a/b/g Measurement Application W9077A WLAN 802.11a/b/g/j/p/n/af/ah Measurement Application for CXA 

    W9077A WLAN 802.11a/b/g/j/p/n/af/ah Measurement Application for CXA

    • 802.11a/g, 802.11b/g DSSS/CCK/PBCC, 802.11g DSSS-OFDM, 802.11n 20 MHz signals with auto detection
    • 802.11p and 802.11j signals with auto detection
    • 802.11af and 802.11ah signal with auto detection
    • One-button pass/fail measurements per standard