Here's the page we think you wanted.
See search results instead:
Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
- Home
- Products and Services
- Accessories
- Harmonic Mixers
- M1971W Waveguide Harmonic Mixer (Smart Mixer), 75 to 110 GHz
M1971W Waveguide Harmonic Mixer (Smart Mixer), 75 to 110 GHz
Automatically correct amplitude and transfer conversion loss data with USB plug-and-play features.
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
Highlights
Embedded Smart Features:
- Automatic amplitude correction and transfer of conversion loss data through USB plug and play features
- Automatic LO amplitude adjustment to compensate for cable loss (up to 3 m or 10 dB loss)
- Vector correction data includes magnitude and phase improving EVM measurement
- Automatically detect mixer model/serial number when used with N9040B UXA, N9030A/B PXA, N9020A/B MXA, and N9010A/B EXA signal analyzers
- Automatic setting of the default frequency range and LO harmonic numbers
- Automatic LO alignment at start up
- Automatic run calibration when time and temperature changes
Improved DANL and TOI:
- Excellent conversion loss of 27 dB maximum and excellent amplitude accuracy.
Keysight M1971W 75 to 110 GHz waveguide harmonic mixer is an un-preselected mixer that provides a complete solution for wideband millimeter-wave signal analysis of more than 2 GHz with X-Series signal analyzers. Embedded smart features help you to greatly simplify your overall test setup and improve the DANL and TOI of your test system. Go smart with harmonic mixing for your millimeter-wave applications.
Featured Resources for M1971W Waveguide Harmonic Mixer (smart mixer), 75 to 110 GHz
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility