Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N9084C Short Range Communications Measurement Application, Multi-Touch UI

Sold By:

Configure

Prices for: New Zealand

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

Signal analysis

  • Compliant with ZigBee (IEEE 802.15.4) and Z-Wave RF transmitter tests
  • One-button measurements with pass/fail per the standard
  • Runs inside UXA, PXA, MXA, EXA, and CXA X-Series signal analyzers with multi-touch UI

Measurements

  • Transmitter analysis of channel power, adjacent carrier power (ACP), spectrum emission mask (SEM)
  • Modulation accuracy: Various demodulation results including demod bits and decode results, IQ measurement in time, frequency, polar, and eye diagram
  • Demod errors and responses to visualize signal quality parameters for troubleshooting
  • Multiple result views: Spectrum, time, IQ measurement traces, numeric display

Other features

  • For X-Series analyzers with multi-touch UI (N90x0B)
  • License key upgradeable
  • Fixed and transportable license available
  • SCPI remote user interface

Description

The N9084C short range communications measurement application is one in a common library of more than 25 measurement applications in the Keysight X-Series signal analyzers. Transforming the X-Series signal analyzers into standard-based transmitter testers, the application provides fast, one-button RF conformance measurements to help you design, evaluate, and manufacture your ZigBee and Z-Wave RF transmitters.

Related Industries & Technologies