Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Description

The Power Integrity Bundle: ADS Core, TransConv, Harmonic Balance, Layout, PIPro is recommended for the Power Integrity (PI) analysis of PCB Power Delivery Networks. It enables the user to design power delivery networks that have a low and optimally flat impedance versus frequency. PIPro is a suite of electromagnetic (EM) simulators, specifically for computing the DC IR drop across power and ground planes, computing the AC PDN impedance, and the power-plane resonances. The resulting EM model(s) can then be used with transient or harmonic balance to further refine the choice of decoupling capacitors, and view waveforms at the VRM or IC sinks. With the flexibility to combine SPICE models, behavioral models of the VRM and S-parameter models for passive components, this is a complete package for PI design tasks. One further benefit of this bundle is the inclusion of Harmonic Balance simulation, which enables the ability to determine in a very fast simulation, the harmonic content of the power supply, which has a great impact of energy efficiency.

This bundle does not contain Channel Simulation and is therefore not suited to high-speed serial, Signal Integrity analysis. Please refer to the W2223BP/BT for both SI and PI design tasks.
 

The Power Integrity Bundle: ADS Core, TransConv, Harmonic Balance, Layout, PIPro functionality is shown in the table below.

Functionality in this Bundle
Model Number Name Description
W2200BP ADS Core Provides essential power electronics design capabilities in a highly productive enterprise schematic design environment. It includes fast linear simulation.
W2310EP Transient Simulator and Broadband SPICE Advanced time-domain simulator that includes IBIS I/O Models, Signal Integrity verification, Broadband and High-Frequency SPICE simulation, but does not include channel simulation.
W2300EP Harmonic Balance Element Provides analysis of nonlinear circuits excited with multi-tone sources, and extensive, preconfigured simulation setups useful in amplifier, RF, microwave, oscillator and custom circuit designs.
W2321EP Layout Element Comprehensive physical design environment specifically geared for high-frequency circuit development, including artwork import for BRD, ODB++, DXF, Gerber, IGES and GDS-TT formats. Output PCB and package manufacturing data in ODB++ and Gerber formats.
W2359EP PIPro Power Integrity EM Analysis Element PIPro provides power integrity (PI) analysis of your power distribution network (PDN), including DC IR drop analysis, AC impedance analysis and power plane resonance analysis.

To learn more about the W2200BP, W2302EP, W2300EP, W2321EP and W2359EP, click the Options & Accessories tab above to view Related Software Products.

Related Industries & Technologies