Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

M1650A mmWave Transceiver

Sold By:

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • M1650A uses N-type Female 50 ohm connector to connect the E7760A wideband transceiver for 55-68 GHz mmWave signal coverage
  • RF analyzer settable range: -80 dBm to +5 dBm.
  • RF analyzer linearity + 1.0 dB
  • RF generator linearity + 0.5 dB
  • RF connection with antenna uses WR-15 flange

Description

By pairing the E7760A wideband transceiver with the M1650A mmWave transceiver via a 2m RF cable, the M1650A can provide a 55-68 GHz RF signal near the device for OTA transmitter or receiver testing

Related Industries & Technologies