Here’s the page we think you wanted. See search results instead:


Contact an Expert


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Coating: Hard dielectric
  • Clear Aperture: Central oval 25 mm x 45 mm (1.0 in x 1.8 in)
  • Flatness: 1/10 wavelength at 633 nm
  • Reflectance: >= 90% over incidence range of 0 to 60 degrees at 633 nm (both s and p polarizations)


The Keysight 10769B Turning Mirror on Universal Mount deflects a laser beam at any angle, in either the vertical or the horizontal polarization plane of the beam. The 10769B contains the same turning mirror as the 10769A, but has a different mounting.