Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

10710B Adjustable Mount

Sold By:

Configure

Prices for: Malaysia

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Description

The Keysight 10710B adjustable optics mount makes alignment faster and easier. It is a convenient accessory for the Keysight 10700A and 10701A beam splitters, the 10705A interferometer, and the 10707A beam bender. It allows for ± 8 degrees tilt and yaw adjustments. 

  • Usable with a variety of optical components
  • Available for use in PC and VMEbus compatible systems
  • Weight: 88.2 g (3.2 oz)