Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

16198A Bottom Electrode SMD Test Fixture

Sold By:

Typical Configuration  

Typical Configuration

16198A Bottom Electrode SMD Test Fixture

  • 16198A-100 Standard set, 0201
  • 16198A-530 Carrying Case
  • 16198A-531 Torque Driver
  • R-51B-001-Z Return to Keysight Warranty - 3 years

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • 0201/0402 Size DUT
  • DC to 3 GHz
  • Maximum voltage: ±40V peak max. (AC+DC)
  • Temperature: -55 to 85 oC

Description

The 16198A is designed for impedance evaluations of bottom electrode SMDs. It achieves stable frequency characteristics up to 3 GHz and provides highly repeatable measurements. The Keysight 16198A supports very small SMD sizes, 0201 (mm) and 0402 (mm).

Learn more about Keysight LCR Meter & Impedance Measurement Product Accessories