Here’s the page we think you wanted. See search results instead:


Contact an Expert

86106B 28 GHz optical / 40 GHz electrical module, 1000-1600 nm (SMF only)

Product Status: Obsolete | View Service Options
This product is no longer available

No replacement found for this product.

Key Features & Specifications

25 GHz optical channel for 9/125 fibers

  • Wavelength range: 1000-1600 nm
  • Characteristic rms noise: 10 uW (22 GHz BW), 18 uW (28 GHz BW)
  • Maximum average input power: 2 mW
  • Reference receiver capability (9.953/10.3125/10.664/10.709 Gb/s)

40 GHz electrical channel with 2.4 mm male input

  • Characteristic rms noise: 0.25 mV (18 GHz BW), 0.5 mV (40 GHz BW)
  • Maximum input signal: +/- 2 Vdc



The Keysight 86106B has an integrated, calibrated optical channel with a built-in OC-192/STM-64 filter that can be switched in for a standards-base transmitter compliance test. When the filter is switched out, the 86106B offers 28 GHz of unfiltered optical bandwidth for accurate characterization of high-speed lasers. The frequency-response variation of the unfiltered optical channel also has been improved to minimize the distortion on measured optical pulses. A 40 GHz electrical channel is available for wide-bandwidth measurements on electrical waveforms.