Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N2134A Programmable NFC 3-in-1 Antenna with 10 mm Spacing

Sold By:

Starting From US$ 3,126

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

N2116A
Programmable NFC 3-in-1 Antenna with 5 mm Spacing 

Programmable NFC 3-in-1 Antenna with 5 mm Spacing

N2116A

Price: US$ 3,126

  • Programmable NFC 3-in-1 antenna with 5 mm test spacing
  • Poller 3 size equivalent coil
  • Listener 3 size equivalent coil
  • Resonant frequency test coil
US$ 3,126
N2135A
Programmable NFC 3-in-1 Antenna with 15 mm Spacing 

Programmable NFC 3-in-1 Antenna with 15 mm Spacing

N2135A

Price: US$ 3,126

  • Programmable NFC 3-in-1 antenna with 10 mm test spacing
  • Poller 3 size equivalent coil
  • Listener 3 size equivalent coil
  • Resonant frequency test coil
US$ 3,126

Prices are subject to change without notice.

Related Software Products

  • N8900A InfiniiView Oscilloscope Analysis Software DSOX4NFC NFC Automated PC-based Test Software and NFC Triggering for 4000 X-Series Oscilloscopes 

    DSOX4NFC NFC Automated PC-based Test Software and NFC Triggering for 4000 X-Series Oscilloscopes

    • NFC-A, -B, -F (212kbps), and –F (424kbps) Poller mode PC-based automated tests
    • NFC-A, -B, -F (212kbps), and –F (424kbps) Listener mode PC-based automated tests
    • Resonant frequency test
    • Hardware NFC triggering

  • N8900A InfiniiView Oscilloscope Analysis Software DSOXT3NFC NFC Automated PC-based Test Software and NFC Triggering for 3000T X-Series Oscilloscopes 

    DSOXT3NFC NFC Automated PC-based Test Software and NFC Triggering for 3000T X-Series Oscilloscopes

    • NFC-A, -B, -F (212 kbps), and -F (424 kbps) Poller mode PC-based automated tests
    • NFC-A, -B, -F (212 kbps), and -F (424 kbps) Listener mode PC-based automated tests
    • Resonant frequency test
    • Hardware NFC triggering

Related Products & Solutions

  • 33509B waveform generator T3111S NFC Conformance Test System [Discontinued] 

    T3111S NFC Conformance Test System [Discontinued]

    • One box test system, no need for external instrumentation
    • Analog RF and protocol conformance testing of NFC devices
    • NFC Forum recognized tool for certification program

  • no image available DSOX3014T Oscilloscope: 100 MHz, 4 Analog Channels 

    DSOX3014T Oscilloscope: 100 MHz, 4 Analog Channels

    • 100 MHz upgradable up to 1 GHz
    • Upgradeable to MSO Model
    • 8.5-inch capacitive touch display
    • 1,000,000 waveforms/sec update rate
    • Capabilities of 6 integrated instruments in 1 scope
       

  • no image available DSOX4024A Oscilloscope: 200 MHz, 4 Analog Channels 

    DSOX4024A Oscilloscope: 200 MHz, 4 Analog Channels

    • 200 MHz
    • 12.1-inch capacitive touch display
    • InfiniiScan Zone touch triggering
    • 1-million-waveforms/sec update rate
    • Standard segmented memory with MegaZoom IV smart memory technology

  • 33512B waveform generator 33512B Waveform Generator, 20 MHz, 2-Channel with Arb 

    33512B Waveform Generator, 20 MHz, 2-Channel with Arb

    • 20 MHz frequency range
    • 2-channel
    • 160 MSa/s sampling rate
    • Easily upgrade to 30 MHz