Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

DSOX4NFC NFC Automated PC-based Test Software and NFC Triggering for 4000 X-Series Oscilloscopes

Product Status: Discontinued | Currently Supported
This product is no longer available

A replacement for this product is available:

Key Features & Specifications

  • NFC-A, -B, -F (212kbps), and –F (424kbps) Poller mode PC-based automated tests
  • NFC-A, -B, -F (212kbps), and –F (424kbps) Listener mode PC-based automated tests
  • Resonant frequency test
  • Hardware NFC triggering
  • 3-in-1 programmable NFC antenna (must be ordered separately)

Description

REPLACEMENT PRODUCT: This product has been replaced by package D4000NFCA. This replacement enables multiple software options at once.


Testing NFC-enabled devices is essential during the design validation and manufacturing test phases to insure quality and reliability of data transmission. This is especially important when you consider that the data being transferred/exchanged between NFC-enabled devices is often secured financial transactions.

Keysight’s DSOX4NFC automated NFC test software provides thorough physical layer testing with fast throughput. Although the DSOX4NFC software does not provide complete NFC conformance testing, this software package is based on Keysight’s award-winning Infiniium oscilloscope conformance test software to provide a low-cost test solution that includes a broad range of the most critical tests to insure quality and reliability.

The complete NFC-automated test system consists of Keysight’s InfiniiVision 4000 X-Series oscilloscope, 33500/33600 Trueform waveform generator, N2116A/N2134A/N2135A 3-in-1 programmable NFC antenna, and DSOX4NFC software/NFC trigger license.

To learn more about the broad range of physical layer testing, specific measurements, and NFC trigger modes provided by the DSOX4NFC test option, download the data sheet.