Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Related Software Products

  • W2200 Advanced Design System Core W2200BP Advanced Design System (ADS) Core 

    W2200BP Advanced Design System (ADS) Core

    High-frequency design software, simulation and synthesis package providing tuning, optimization and statistical design support for RF, Microwave, MMIC, or RFIC design flows at the enterprise level.

  • W2321 W2321EP Layout Element 

    W2321EP Layout Element

    Comprehensive physical design environment specifically geared for high-frequency circuit development, including artwork import/export for ODB++, DXF, Gerber/drill, IGES and GDS-II formats.

  • W2207 W2207BP ADS Core, Circuit Sim, Layout, Momentum G2, Ptolemy Bundled 

    W2207BP ADS Core, Circuit Sim, Layout, Momentum G2, Ptolemy Bundled

    Advanced Design System bundle which includes ADS Core, ADS Layout, HB, CE, & TC circuit simulators, the Momentum G2 3D planar EM simulator, and Ptolemy

  • W2207 W2218BP GoldenGate Solo, ADS Core, Circuit Sim Bundled 

    W2218BP GoldenGate Solo, ADS Core, Circuit Sim Bundled

    Advanced Design System bundle which includes GoldenGate Solo, ADS Core, and the HB, CE, & TC circuit simulators

  • W2207 W2214BP ADS Core, Layout, Adv Layout, Circuit Sim, Momentum G2 Bundled 

    W2214BP ADS Core, Layout, Adv Layout, Circuit Sim, Momentum G2 Bundled

    Advanced Design System bundle which includes ADS Core, ADS Layout, Adv. Layout, HB, CE, & TC circuit simulators, and Momentum G2

  • W2209 W2209BP ADS Core, Circuit Sim, Layout, RFPro, Momentum, FEM, Ptolemy, Verilog-A, Mature Wireless Libraries 

    W2209BP ADS Core, Circuit Sim, Layout, RFPro, Momentum, FEM, Ptolemy, Verilog-A, Mature Wireless Libraries

    Advanced Design System bundle which includes ADS Core, Circuit Sim, Layout, RFPro, Momentum, FEM, Ptolemy, Verilog-A, and Mature Wireless Libraries.

  • W2341 W2341EP Momentum G2 Element 

    W2341EP Momentum G2 Element

    3D planar electromagnetic (EM) simulator used for passive circuit analysis. Also includes modules for animating current flow in conductors and slots, circuit optimization and analytical modeling.

  • W2232 W2232BP ADS Core, Circuit Sim, Ptolemy, Mature Wireless Libraries Bundled 

    W2232BP ADS Core, Circuit Sim, Ptolemy, Mature Wireless Libraries Bundled

    Advanced Design System bundle which includes ADS Core, Ptolemy and Mature Wireless Libraries

  • W2363 W2375EP Power Electronics Library Element 

    W2375EP Power Electronics Library Element

    • Palette with components specifically built for Power Electronics
    • Pulse Width Modulator works in both Transient Convolution and Harmonic Balance simulators
    • Power device models: ASM GaN, SiC power MOS, IGBT, gate driver, and generic MOSFET

  • W2363 W2375ET Power Electronics Library Element 

    W2375ET Power Electronics Library Element

    The W2375ET Power Electronics Library contains components specifically built for Power Electronics including components for closed loop feedback regulation of switched-mode power supplies (SMPSs).

  • W2302 W2308EP Channel Simulator Element 

    W2308EP Channel Simulator Element

    Channel Simulator Element software license.

  • W2213 W2213BP ADS Core, TransConv, Channel, Layout, Momentum G2, Harmonic Balance Bundled 

    W2213BP ADS Core, TransConv, Channel, Layout, Momentum G2, Harmonic Balance Bundled

    Advanced Design System bundle which includes ADS Core, ADS Layout, the Transient Convolution simulator, Channel simulator, the Momentum G2 3D planar EM simulator, and the Harmonic Balance simulator

  • W2302 W2302EP Transient Convolution + Channel Sim Element 

    W2302EP Transient Convolution + Channel Sim Element

    Advanced time-domain simulator that includes IBIS I/O Models, Signal Integrity verification, Broadband and High-Frequency SPICE simulation.

  • W2302 W2310EP Transient Simulator and Broadband SPICE 

    W2310EP Transient Simulator and Broadband SPICE

    Advanced time-domain simulator that includes IBIS I/O Models, Signal Integrity verification, Broadband and High-Frequency SPICE simulation, but does not include channel simulation.

  • W2206 W2228BT ADS Core, Layout, Advanced Layout Bundle 

    W2228BT ADS Core, Layout, Advanced Layout Bundle

    • ADS Core
    • Layout
    • Advanced Layout
       

  • W2206 W2229BT ADS Core, Silicon RFIC Interoperability Bundle 

    W2229BT ADS Core, Silicon RFIC Interoperability Bundle

    • ADS Core
    • Silicon RFIC Interoperability

  • W2206 W2230BT ADS Core, Layout, Adv. Layout, Silicon RFIC Interoperability Bundle 

    W2230BT ADS Core, Layout, Adv. Layout, Silicon RFIC Interoperability Bundle

    • ADS Core
    • Layout
    • Advanced Layout
    • Silicon RFIC Interoperability

  • W2206 W2230BP ADS Core, Layout, Adv. Layout, Silicon RFIC Interoperability Bundle 

    W2230BP ADS Core, Layout, Adv. Layout, Silicon RFIC Interoperability Bundle

    • ADS Core
    • Layout
    • Advanced Layout
    • Silicon RFIC Interoperability

  • W2206 W2229BP ADS Core, Silicon RFIC Interoperability Bundle 

    W2229BP ADS Core, Silicon RFIC Interoperability Bundle

    • ADS Core
    • Silicon RFIC Interoperability

  • W2206 W2228BP ADS Core, Layout, Advanced Layout Bundle 

    W2228BP ADS Core, Layout, Advanced Layout Bundle

    • Advanced Design System Core
    • ADS Layout
    • Advanced layout

  • W2206 W2206BP ADS Core, Layout, Adv Layout, Harmonic Balance, RFPro, Momentum, FEM Bundled 

    W2206BP ADS Core, Layout, Adv Layout, Harmonic Balance, RFPro, Momentum, FEM Bundled

    Advanced Design System bundle which includes ADS Core, Layout, Adv Layout, Harmonic Balance, RFPro, Momentum, and the FEM simulator.

  • W2206 W2243BP ADS Core, Layout, RFPro, Momentum, FEM Bundled 

    W2243BP ADS Core, Layout, RFPro, Momentum, FEM Bundled

    Advanced Design System bundle which includes ADS Core, ADS Layout, Harmonic Balance, RFPro, the Momentum G2 3D planar EM simulator and the FEM simulator.

  • W2205 W2233BP ADS Verification Bundle (Core, HB, CE, VTB Engine) 

    W2233BP ADS Verification Bundle (Core, HB, CE, VTB Engine)

    • Includes ADS Core, Harmonic Balance and Circuit Envelope simulators.
    • Works with the LTE, LTE-A, or 802.11ac Verification Test Benches (VTBs) providing the ADS environment and required engines to simulate your designs to wireless standards.

  • W2205 W2205BP ADS Core, Layout, HB, Momentum G2 Bundled 

    W2205BP ADS Core, Layout, HB, Momentum G2 Bundled

    Advanced Design System bundle which includes ADS Core, ADS Layout, Harmonic Balance Simulator, and the Momentum G2 3D planar EM simulator

  • W2205 W2216BP ADS Core, Layout, Adv Layout, Harmonic Balance, Circuit Envelope, Momentum G2 Bundled 

    W2216BP ADS Core, Layout, Adv Layout, Harmonic Balance, Circuit Envelope, Momentum G2 Bundled

    Advanced Design System bundle which includes ADS Core, ADS Layout, Adv. Layout, Harmonic Balance Simulator, Circuit Envelope Simulator and the Momentum G2 3D planar EM simulator

Related Industries & Technologies