Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Typically Configured Price US$ 7,995

Typical Configuration

N2833A InfiniiMax II differential connectivity kit

  • 2 x N2851A InfiniiMax II QuickTip probe head
    • 2 x R-51B-001-C Return to Keysight Warranty - 1 year
  • N2839A InfiniiMax II browser head
    • R-51B-001-C Return to Keysight Warranty - 1 year

Typically Configured Price US$ 7,995

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Related Products & Solutions

  • N5426A N5426A 12GHz InfiniiMax ZIF Tip 

    N5426A 12GHz InfiniiMax ZIF Tip

    N5426A 12GHz InfiniiMax ZIF Tip

  • Differential browser Photo N5381B InfiniiMax II 12 GHz Differential Solder-In Probe Head 

    N5381B InfiniiMax II 12 GHz Differential Solder-In Probe Head

    • 12 GHz specified, 12.5 GHz typical
    • Very low loading, differential input capacitance <= 210 fF
    • Reliable semi-permanent connection
    • 4" lead length for reaching into tight spaces
    • Variable span of leads from 0.2 - 3.3 mm (8 to 130 mils)

  • E2668A single-ended Browser Kit N2839A InfiniiMax II 12 GHz Differential Browser 

    N2839A InfiniiMax II 12 GHz Differential Browser

    • 12 GHz bandwidth (when used with 1169A)
    • Extremely low loading
    • Ground spring helps maintain probe’s frequency response constant regardless of span range setting
    • Thumbwheel controlled span adjustable from 0 mm to 3 mm

  • N5451A N5425B 12 GHz InfiniiMax Differential ZIF Probe Head 

    N5425B 12 GHz InfiniiMax Differential ZIF Probe Head

    • >12 GHz typical bandwidth
    • Differential input R: 50 kΩ
    • Differential input C: 0.33 pF
    • Single-ended input R: 25 kΩ
    • Single-ended input C: 0.53 pF

  • Infiniimax probe amplifier N2851A QuickTip Probe Head for InfiniiMax I/II 

    N2851A QuickTip Probe Head for InfiniiMax I/II

    • Compatible with InfiniiMax I/II probes
    • More flexibility than traditional solder-in probes
    • Allows for quick connect/disconnect

  • Infiniimax probe amplifier 1168B 10 GHz InfiniiMax II Series Probe Amplifier 

    1168B 10 GHz InfiniiMax II Series Probe Amplifier

    • Bandwidth: 10 GHz
    • Dynamic range: 3.3V peak-to-peak
    • DC offset range: +/- 16V
    • Maximum voltage: +/- 30V
       

  • Infiniimax probe amplifier 1169B 12 GHz InfiniiMax II Series Probe Amplifier 

    1169B 12 GHz InfiniiMax II Series Probe Amplifier

    • Bandwidth: 12 GHz specified, 13 GHz typical
    • Dynamic range: 3.3V peak-to-peak
    • DC offset range: +/- 16V
    • Maximum voltage: +/- 30V
       

  • Infiniimax probe amplifier 1168A 10 GHz InfiniiMax II Series Probe Amplifier [Discontinued] 

    1168A 10 GHz InfiniiMax II Series Probe Amplifier [Discontinued]

    InfiniiMax 1168A 10-GHz probing system is the perfect complement to Infiniium 80000 or 90000 Series oscilloscopes for more accurate high-speed differential signal probing

  • N2803A N2849A InfiniiMax III QuickTip Tips 

    N2849A InfiniiMax III QuickTip Tips

    • Magnetically-engaged probe head and tip
    • InfiniiMode probe head with InfiniiMax III+ amp
    • Compatible with InfiniiMax III/III+ amp only
       

  • Infiniimax probe amplifier 1169A 12 GHz InfiniiMax II Series Probe Amplifier [Discontinued] 

    1169A 12 GHz InfiniiMax II Series Probe Amplifier [Discontinued]

    InfiniiMax 1169A 12-GHz probing system is the perfect complement to Infiniium 80000 or 90000 Series oscilloscopes for more accurate high-speed differential signal probing