Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Configure

Prices for: Canada (English)

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

N4917B-0NP Optical Receiver Stress Test for 100GBASE LR4/ER4, network/floating License
N4917B-0TP Optical Receiver Stress Test for 100GBASE LR4/ER4, transportable, perpetual License
N4917B-1NP Optical Receiver Stress Test for 100GBASE SR4, network/floating License
N4917B-1TP Optical Receiver Stress Test for 100GBASE SR4, transportable, perpetual License
N4917B-800 Fiber Optic Cable, PMF, protected 37 cm Narrow Key FC/APC
N4917B-801 Cable Assembly coaxial Rg/223 50 Ohm BNC-male to BNC-male
N4917B-802 Adapter-coaxial straight female-BNC male-SMA
N4917B-803 Patchcord-Fiber FC-PC/FC-PC Connector
N4917B-804 Patchcord FO FC/APC Narrow Key - FC/PC Wide Key SMF 2m Cable
N4917B-805 Patchcord Cable MM-Fiber 50 Micro m 2xFC/PC-wide Key, Length 2m
N4917B-806 Patchcord Cable MM-Fiber 50 Micro m FC/APC-narrow Key - FC/PC-wide Key, Length 2m
N4917B-807 Cable Assembly-Coaxial 50-Ohm SMA to SMA
N4917B-808 Adapter, coaxial N-type (m) to BNC (f)

Contact Keysight for option pricing.

Related Software Products

  • no image available M8070A System Software for M8000 Series of BER Test Solutions 

    M8070A System Software for M8000 Series of BER Test Solutions

    • System Software for J-BERT M8020A
    • Graphical user interface
    • Remote control

Related Products & Solutions

  • 81600B Tunable Laser Source Family 81600B Tunable Laser Source Family [Discontinued] 

    81600B Tunable Laser Source Family [Discontinued]

    The Keysight 81600B Tunable Laser Source Family consists of seven products: options 201, 160, 150, 140, 142, 130, and 132.

  • no image available Tunable Laser Source Modules 

    Tunable Laser Source Modules

    81600B, 81606A, 81607A, 81608A, 81609A, 81940A, 81949A, 81950A, 81960A, 81980A, 81989A

  • N7764A Product Image N7764A 4-Channel Variable Optical Attenuator 

    N7764A 4-Channel Variable Optical Attenuator

    The N7764A is a four-channel power-monitored attenuator. It is a compact remote-controlled instrument with fast attenuation and power adjustment at an affordable price.

  • 81576A Variable Optical Attenuator Modules 81576A Variable Optical Attenuator Modules with Power Control and Straight Interface 

    81576A Variable Optical Attenuator Modules with Power Control and Straight Interface

    The Keysight 81576A features excellent wavelength flatness and can handle high input power levels. Additionally, the 81576A features a power control to set the output power level of the attenuator.

  • no image available M8000 Series 

    M8000 Series

    • Highly integrated BERT
    • Scalable and expandable
    • Accurate and reliable results

  • no image available N4917BACA Optical Receiver Stress Test 

    N4917BACA Optical Receiver Stress Test

    The Keysight N4917BACA optical receiver test solution is a complete, automated and repeatable solution for optical receiver stress test.

Related Industries & Technologies