Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

M9111A PXIe High-Speed Source/Measure Unit, 13 V, ± 1 A or 6 V, ± 3 A, 18 W

Sold By:

Starting From US$ 5,824

Typically Configured Price US$ 5,824

Typical Configuration

M9111A PXIe High-Speed Source/Measure Unit, 13 V, ± 1 A or 6 V, ± 3 A, 18 W

  • R-51B-001-C Return to Keysight Warranty - 1 year

Typically Configured Price US$ 5,824

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

M9111A-UK6 Commercial calibration certificate with test data US$ 167

Prices are subject to change without notice.

R-50C-011-3 Calibration Assurance Plan - Return to Keysight - 3 years US$ 357
R-50C-011-5 Calibration Assurance Plan - Return to Keysight - 5 years US$ 671
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years call
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years call
R-51B-001-3C Warranty Assurance Plan - Return to Keysight - 3 years US$ 245
R-51B-001-5C Warranty Assurance Plan - Return to Keysight - 5 years US$ 490

Prices are subject to change without notice.

Related Software Products

  • no image available RF PA/FEM Characterization & Test, Reference Solution 

    RF PA/FEM Characterization & Test, Reference Solution

    • Options for 1 MHz to 27 GHz
    • Up to 160 MHz generation and analysis bandwidth
    • Automated digital pre-distortion and envelope tracking for fast design and characterization
    • Measure full S-parameters of highly complex devices with multiple ports