Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

You must add options to the base product to obtain a price estimate.
N8840A-1FP USB Power Delivery Compliance Software, fixed perpetual license US$ 9,472
N8840A-1TP USB Power Delivery Compliance Software, transportable perpetual license US$ 10,548

Prices are subject to change without notice.

Related Software Products

  • N8900A InfiniiView Oscilloscope Analysis Software N8837A USB-PD Protocol Trigger and Decode for Infiniium Series Oscilloscopes 

    N8837A USB-PD Protocol Trigger and Decode for Infiniium Series Oscilloscopes

    • Support for the USB-PD CC 4b/5b BMC encoded protocol
    • Analyze power delivery contracts, multi-drop communication, and power/data/Vconn swap
    • On-screen serial decode synchronized with the serial waveform
       

Related Products & Solutions

  • U1880A N7016A Type-C Low-Speed Signal Access and Control Fixture 

    N7016A Type-C Low-Speed Signal Access and Control Fixture

    • Provides test point and probing access for power delivery measurements
    • Connects to the N7015A Type-C high-speed fixture through a captive Type-C cable
    • Conveys CC1, CC2, SBU1, SBU2, Vbus and ground signals

  • U1880A N7015A Type-C High-Speed Test Fixture 

    N7015A Type-C High-Speed Test Fixture

    • De-embeddable up to 30 GHz bandwidth
    • Provides test point and probing access for transmitter measurements
    • Enables signal verification and debug of USB 3.1, DisplayPort 1.3, Thunderbolt 2/3 and MHL 3.3/SuperMHL