Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Remote Radio Head Test, Reference Solution

Sold By:

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Related Software Products

  • no image available N5121A LTE FDD Signal Creation and Analysis Software for the E6610A RRH Tester 

    N5121A LTE FDD Signal Creation and Analysis Software for the E6610A RRH Tester

    • Use for LTE FDD remote radio head manufacturing test with the E6610A RRH tester
    • Supports bit-error-rate (BER) measurements on CPRI receivers when the E6610A has Option BR1 installed.
    • License key upgradeable

  • no image available N5122A LTE TDD Signal Creation and Analysis Software for the E6610A RRH Tester 

    N5122A LTE TDD Signal Creation and Analysis Software for the E6610A RRH Tester

    The N5122A LTE TDD signal creation and analysis software for the E6610A remote radio head tester provides signal generation and analysis capability to measure a variety of key measurements.

Related Products & Solutions

  • no image available E6610A Remote Radio Head Tester 

    E6610A Remote Radio Head Tester

    • Comprehensive LTE Remote Radio Head (RRH) with a CPRI optical interface tester
    • Cost-effective solution capable of comprehensive LTE RRH testing at less than half the cost of alternative competing solutions.
    • One-box solution to test RRHs.
       

  • Agilent N5700 Series Power Supply N5767A Power Supply, 60V, 25A, 1500W 

    N5767A Power Supply, 60V, 25A, 1500W

  • no image available N7953A Advanced Power System - Dynamic DC Power Supply, 60 V, 16.7 A, 1000 W 

    N7953A Advanced Power System - Dynamic DC Power Supply, 60 V, 16.7 A, 1000 W

    • Designed for automated test equipment (ATE) applications where high-speed dynamic sourcing and measurement is needed.

Related Industries & Technologies