Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From US$ 183

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Related Products & Solutions

  • no image available Y1215C Flush Mount Adapter: M9018B and M9019A 

    Y1215C Flush Mount Adapter: M9018B and M9019A

    • Allows the chassis to be rack mounted in 4U of space
    • Can be used with optional cable tray and rail kits

  • no image available M9019A PXIe Chassis: 18-slot, 3U, 24 GB/s, Gen 3 

    M9019A PXIe Chassis: 18-slot, 3U, 24 GB/s, Gen 3

    • 18 total slots: 16 PXIe hybrid slots, 1 PXIe timing slot, and 1 PXIe system slot
    • Multi-chassis power-sequencing and front panel external trigger inputs/outputs
    • 800 W useable DC power (220-240 V input) and 42 W/slot cooling