Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From US$ 10,712

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Y1212A
PXI slot blockers: qty 5, single slot 

PXI slot blockers: qty 5, single slot

Y1212A

Price: US$ 94

The Y1212A is a kit of five plastic slot-blockers to be used in any PXI chassis. These can be placed in empty slots to help improve airflow through PXI modules. Requires the use of a blank PXI filler panels.
US$ 94
Y1213A
PXI EMC Filler Panel Kit: 5 Slots 

PXI EMC Filler Panel Kit: 5 Slots

Y1213A

Price: US$ 178

PXI EMC Filler Panel kit with five single-slot filler panels with EMC gaskets.
US$ 178
Y1214B
Air Inlet Kit: M9018A/B and M9019A 

Air Inlet Kit: M9018A/B and M9019A

Y1214B

Price: US$ 148

  • Air Inlet Kit for the M9018B and M9019A PXIe Chassis
US$ 148
Y1215C
Flush Mount Adapter: M9018B and M9019A 

Flush Mount Adapter: M9018B and M9019A

Y1215C

Price: US$ 202

  • Allows the chassis to be rack mounted in 4U of space
  • Can be used with optional cable tray and rail kits
US$ 202
Y1216B
Recess Mount Adapter Kit: M9018B and M9019A 

Recess Mount Adapter Kit: M9018B and M9019A

Y1216B

Price: US$ 202

  • Allows the chassis to be rack mounted in 4U of space
  • Recesses the chassis by 4 inches
  • Can be used with optional cable tray and rail kits
US$ 202
Y1217A
PXI chassis rack rail kit 

PXI chassis rack rail kit

Y1217A

Price: US$ 126

  • The Y1217A is a rail kit designed for the M9010A, M9018B, and M9019A when used in a Keysight rack.
US$ 126
Y1218A
Cable Tray Kit: M9018A/B and M9019A 

Cable Tray Kit: M9018A/B and M9019A

Y1218A

Price: US$ 117

The Y1218A is a cable tray kit designed for the M9018B and M9019A.

US$ 117

Prices are subject to change without notice.

R-51B-001-3C Extended Warranty - Return to Keysight - 3 years US$ 462
R-51B-001-5C Extended Warranty - Return to Keysight - 5 years US$ 925

Prices are subject to change without notice.

Related Software Products

  • IO Libraries Suite Logo - Agilent IO Libraries Suite 

    IO Libraries Suite

    • Easy connection from instruments to the PC
    • Compatible with most instruments that use GPIB, RS-232, LAN, PXI, AXIe, and USB interfaces
    • Enables instrument communication for a variety of application development environments

Related Products & Solutions

  • no image available M9022A PXIe System Module: Single Port (x8), Gen 3 

    M9022A PXIe System Module: Single Port (x8), Gen 3

    • 1 slot 3U module for use in the system slot of a PXIe Chassis
    • Four-link (4x4) or two-link (x8, x16) connection to the PXIe backplane
    • Standard x8 PCIe connector for use with standard PCIe cables

  • no image available M9023A PXIe High Performance System Module: Dual Port (x16), Gen 3 

    M9023A PXIe High Performance System Module: Dual Port (x16), Gen 3

    • 1 slot 3U module for use in the system slot of a PXIe Chassis
    • Four-link (4x4) or two-link (x8, x16) connection to the PXIe backplane
    • Standard x8 PCIe connectors for use with standard PCIe cables

  • no image available M9024A PXIe High Performance System Module with Connectivity Expansion: Dual Port (x16), Gen 3 

    M9024A PXIe High Performance System Module with Connectivity Expansion: Dual Port (x16), Gen 3

    • 3 slot 3U, for PXIe Chassis system slot(uses 2 expansion slots)
    • Four-link (4x4) or two-link (x8, x16) connection to PXIe backplane
    • Standard x8 PCIe connectors, use w/ standard PCIe cables
    • Added I/O: GP-IB, 2 USB 3.0, 4 USB 2.0, 2 GbE (RJ45)

  • no image available M9048B PCIe Host Adapter: Single Port (x8), Gen 3 

    M9048B PCIe Host Adapter: Single Port (x8), Gen 3

    • Single port PCIe host adapter, enables AXIe/PXIe chassis connection to desktop/rack-mounted computer via a x8 PCIe cable
    • High data bandwidth (maximum 8 GB/s)
    • Cable lengths up to 100 m using Samtec active optical x8 Gen 3 PCIe cables

  • no image available M9049A PCIe High Performance Host Adapter: Dual Port (x16), Gen 3 

    M9049A PCIe High Performance Host Adapter: Dual Port (x16), Gen 3

    • Dual port PCIe host adapter, enables AXIe/PXIe chassis connection to desktop/rack-mounted computer via a x8 PCIe cable
    • High data bandwidth (maximum 16 GB/s in x16 mode)
    • Cable lengths up to 100 m using Samtec active optical x8 Gen 3 PCIe cables

  • no image available Y1215C Flush Mount Adapter: M9018B and M9019A 

    Y1215C Flush Mount Adapter: M9018B and M9019A

    • Allows the chassis to be rack mounted in 4U of space
    • Can be used with optional cable tray and rail kits

  • no image available Y1216B Recess Mount Adapter Kit: M9018B and M9019A 

    Y1216B Recess Mount Adapter Kit: M9018B and M9019A

    • Allows the chassis to be rack mounted in 4U of space
    • Recesses the chassis by 4 inches
    • Can be used with optional cable tray and rail kits

Related Industries & Technologies