Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

M9203A PXIe High-Speed Digitizer/ Wideband Digital Receiver, 12-bit, 3.2 GS/s, FPGA Signal Processing

Sold By:

Starting From US$ 22,603

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Configure

M9203A-A6J ANSI Z540-1-1994 Calibration US$ 490
M9203A-CB0 Digitizer Streaming and Recording US$ 31,214
M9203A-CB2 Digital down-converter streaming for 1.6GS/s US$ 61,352
M9203A-CH2 Two Channels US$ 0
M9203A-DDC Digital Downconversion US$ 30,138
M9203A-DGT Digitizer Firmware US$ 0
M9203A-F05 Bandwidth, 650 MHz maximum US$ 0
M9203A-F10 Bandwidth, full BW enabled US$ 2,161
M9203A-INT Interleaved Sampling Enabled US$ 1,513
M9203A-LX2 Digital Processing Unit FPGA LX195T US$ 0
M9203A-M02 Memory, 256MB, 64M Samples / ch US$ 0
M9203A-M10 Memory, 1GB, 256M Samples / ch US$ 2,588
M9203A-M40 Memory, 4GB, 1G Samples / ch US$ 5,177
M9203A-SA0 RFSA application bundle US$ 0
M9203A-SR2 Maximum Sampling Rate, 1.6 GS/s per channel US$ 0
M9203A-TSR Triggered simultaneous acquisition and readout US$ 2,696
U5300A-101 MMCX male to SMA male, 1m cable US$ 60
U5300A-102 MMCX male to BNC male cable, 1m US$ 60
U5300A-112 SMB female to BNC male cable, 100mm US$ 60
Y1212A
PXI slot blockers: qty 5, single slot 

PXI slot blockers: qty 5, single slot

Y1212A

Price: US$ 94

The Y1212A is a kit of five plastic slot-blockers to be used in any PXI chassis. These can be placed in empty slots to help improve airflow through PXI modules. Requires the use of a blank PXI filler panels.
US$ 94

Prices are subject to change without notice.

R-50C-011-3 Calibration Assurance Plan - Return to Keysight - 3 years US$ 707
R-50C-011-5 Calibration Assurance Plan - Return to Keysight - 5 years US$ 1,331
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years call
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years call
R-51B-001-3C Warranty Assurance Plan - Return to Keysight - 3 years US$ 830
R-51B-001-5C Warranty Assurance Plan - Return to Keysight - 5 years US$ 1,661

Prices are subject to change without notice.

Related Software Products

  • no image available U5340A FPGA Development Kit for High-Speed Digitizers 

    U5340A FPGA Development Kit for High-Speed Digitizers

    • Integrate your IP advanced real-time signal processing algorithm within high-speed digitizers.
    • Shorten your time-to-market with turn-key, easy-to-use development flow and debug
    • Achieve multi GS/s real-time processing using your IP

  • Command Expert Software Command Expert 

    Command Expert

    • Find and perform commands without any programming
    • Generate code for command sequences in C#, VB.NET, C/C++, MATLAB, Python, Excel VBA
    • Use Add-ons that provide easy instrument control in Excel, MATLAB, Python, VEE, SystemVue, LabVIEW, Visual Studio

  • IO Libraries Suite Logo - Agilent IO Libraries Suite 

    IO Libraries Suite

    • Easy connection from instruments to the PC
    • Compatible with most instruments that use GPIB, RS-232, LAN, PXI, AXIe, and USB interfaces
    • Enables instrument communication for a variety of application development environments

Related Products & Solutions

  • M9021A PCIe Cable Interface M9021A PCIe Cable Interface 

    M9021A PCIe Cable Interface

    M9021A is used with the M9018A PXIe Chassis and provides a Gen 2, x8 PCIe cable link to an external system controller.

  • M9048A PCIe Desktop Adaptor M9048A PCIe Desktop Adapter 

    M9048A PCIe Desktop Adapter

    The M9048A is a PCIe interface card for computers with x8 and x16 PCIe expansion slots. It can connect the M9018A, M9502A, and M9505A chassis to external computers

  • M9036A PXIe Embedded Controller M9036A PXIe Embedded Controller 

    M9036A PXIe Embedded Controller

    • Intel i5-520E 2.4 GHz processor
    • 160 GB solid state drive
    • 4 GB with up to 8 GB RAM Memory

  • no image available M9037A PXIe High Performance Embedded Controller 

    M9037A PXIe High Performance Embedded Controller

    • Intel i7-4700EQ 2.4 GHz processor
    • Front removable 240 GB solid state drive
    • Up to 16 GB RAM Memory

  • no image available M9393A PXIe Performance Vector Signal Analyzer: 50 GHz 

    M9393A PXIe Performance Vector Signal Analyzer: 50 GHz

    • 9 kHz to 8.4, 14, 18, or 27 GHz
    • Frequency extension to 50 GHz (min frequency 3.6 GHz) w/ Option FRX
    • 40 MHz (standard), 100 MHz, or 160 MHz analysis bandwidth, and optional wideband IF output w/ Option WB1
    • Up to 4 time-synchronous channels

  • M9362A M9362AD01 PXIe Quad Downconverter: 10 MHz to 50 GHz 

    M9362AD01 PXIe Quad Downconverter: 10 MHz to 50 GHz

    • The M9362AD01 for wideband capture, multi-channel coherent analysis, radar, SIGNIT, ELINT, MASINT, EW capture, & RF/uW recording.
    • Use w/ Wideband MIMO PXI VSA for simultaneous, wide bandwidth, 4 channels, analysis bandwidth for 802.11ac.