Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From US$ 1,906

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Scan up to 20 channels at once at any given frequency and BW with GPS information
  • Save and recall custom channel list in .csv format
  • Log data and save in either .csv or .kml file
  • Display and analyze data in five different formats: Bar chart vertical, bar chart horizontal, channel power, strip chart, chart overlay, scan & listen

Description

Channel scanner capability provides channel power measurements to verify signal coverage, identify potential interference issues and optimize network performance. Each channel can be custom set with different frequencies and bandwidths for multiple signal analysis.

With data logging capability, users can record the data in either .csv or .kml format and process the data offline. Files can be exported to Google Earth.

This capability is useful for engineers and technicians performing wireless signal network coverage test and interference analysis.

Configuration information

  • On N9913/14/15/16/17/18A, N9950/51/52A: Option 312 requires Option 233, Spectrum Analyzer.

This option can be added as a product upgrade