Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

5519B HeNe Laser System with Built in Receiver and Power Supply

Sold By:

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

General

  • Max Velocity with Linear Optics: 1 m/s
  • Reference frequency: 3.4 to 4.0 MHz
  • Weight: 5.5 kg (12 lb)
  • Clearance required for cabling: 10.16 cm (4 in) beyond back of unit

Laser Beam

  • Diameter: 6 mm (0.25 in)
  • Minimum Output Power: 180 uW

Electrical Power

  • 110 to 120 Vac, 48 to 66 Hz or 400 Hz
  • 220 to 240 Vac, 48 to 66 Hz
  • Warm-up Dissipation: 50W
  • Operating Dissipation: 33W

Reliability

  • Mean Time Between Failures (MTBF) greater than 50,000 hours of operation, most reliable lasers

Description

The Keysight 5519B Laser is a Helium Neon Laser (HeNe) that offers exceptional stability. The laser is a complete system with a built-in receiver and its own power supply that plugs directly into an AC power outlet.

This laser is a component of the Keysight 5530 Laser Calibration System and may also be used in other applications where the velocity of motion to be measured is slower than for other applications.

Please contact us for custom requirements.