Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

W6601A BGA Interposer, LPDDR4 200-ball, 2-wing for Logic Analyzer, Connects to 61-pin ZIF

Sold By:

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Configure

You must add options to the base product to obtain a price estimate.
W6601A-001 Quantity 1, LPDDR4 BGA Interposer, 200-ball, 2 wing, connects to U4208A/U4209A US$ 7,694
W6601A-002 Quantity 2, LPDDR4 BGA Interposer, 200-ball, 2 wing, connects to U4208A/U4209A US$ 14,655
W6601A-004 Quantity 4 , LPDDR4 BGA Interposer, 200-ball, 2 wing, connects to U4208A/U4209A US$ 27,844

Prices are subject to change without notice.

Related Products & Solutions

  • no image available U4164A Logic Analyzer Module with Options up to 4 Gb/s State Mode and 10 GHz Timing Mode 

    U4164A Logic Analyzer Module with Options up to 4 Gb/s State Mode and 10 GHz Timing Mode

    • State speed mode options up to 4 Gb/s
    • Quad sample state mode provides four samples at two different thresholds from single probe point
    • Clock hysteresis settings for state mode

  • B4610A B4661A Memory Analysis Software for Logic Analyzers 

    B4661A Memory Analysis Software for Logic Analyzers

    • DDR3/4 and LPDDR2/3/4 performance analysis
    • DDR and LPDDR compliance violation analysis (covering DDR3/4 and LPDDR/2/3/4)
    • Post-process compliance tool and real-time compliance tool
       

  • no image available U4208A Probe/Cable, 61-Pin ZIF, From Left Wing, No RC, 160-pin Direct Connect 

    U4208A Probe/Cable, 61-Pin ZIF, From Left Wing, No RC, 160-pin Direct Connect

    • 61-pin ZIF
    • From left wing
    • No RC
    • 160-pin direct connect

  • no image available U4209A Probe/Cable, 61-Pin ZIF, From Right Wing, No RC, 160-pin Direct Connect 

    U4209A Probe/Cable, 61-Pin ZIF, From Right Wing, No RC, 160-pin Direct Connect

    • 61-pin ZIF
    • From right wing
    • No RC
    • 160-pin direct connect

  • no image available W4643A DDR4 x4/x8 BGA Interposer for Logic Analyzer, Connects to 61-pin ZIF 

    W4643A DDR4 x4/x8 BGA Interposer for Logic Analyzer, Connects to 61-pin ZIF

    • Industry smallest DDR4 x4/x8 BGA interposer, designed to exceed 3.3 Gb/s
    • Provides connection to all address, command, control and data signals
    • Provides observation of data traffic
    • Provides access for DDR eye scans and burst scans of DDR4 signals

  • no image available W4641A DDR4 x16 2-wing BGA Interposer for Logic Analyzers, Connects to 61-pin ZIF 

    W4641A DDR4 x16 2-wing BGA Interposer for Logic Analyzers, Connects to 61-pin ZIF

    • Industry smallest DDR4 x16 BGA interposer, designed to exceed 3.3 Gb/s
    • Provides connection to all address, command, control and data signals
    • Provides observation of data traffic
    • Provides access for DDR eye scans and burst scans of DDR4 signals
       

  • no image available W3636A DDR3 x16 Non-Stacked DRAM BGA Interposer for Logic Analyzers 

    W3636A DDR3 x16 Non-Stacked DRAM BGA Interposer for Logic Analyzers

    • Connection to (address, command, control and data) signals from JEDEC standard 96 ball DDR3 x16 non-stacked DRAM
    • Observe DDR3 x16 DRAM traffic with U4154A logic analyzer system
    • DDR eye scans and burst scans of DDR4 signals
       

  • DDR3 BGA probe for logic analyzer and scope W3631A DDR3 x16 BGA Command and Data Probe for Logic Analyzer and Scope 

    W3631A DDR3 x16 BGA Command and Data Probe for Logic Analyzer and Scope

    Enables viewing of data traffic on industry standard DDR3 DRAMs with Keysight 16900 series logic analyzers and Infiniium oscilloscopes

  • Agilent DDR3 BGA probe for logic analyzer and scope W3633A DDR3 x4/x8 BGA Command and Data Probe for Logic Analyzer and Scope 

    W3633A DDR3 x4/x8 BGA Command and Data Probe for Logic Analyzer and Scope

    Enables viewing of data traffic on industry standard DDR3 DRAMs with Keysight 16900 series logic analyzers and Infiniium oscilloscopes

  • no image available W4636A DDR4 x16, 2-Wing, Small KOV, BGA Interposer for Logic Analyzers 

    W4636A DDR4 x16, 2-Wing, Small KOV, BGA Interposer for Logic Analyzers

    • DDR4 x16 – 2 wing BGA interposer for 96 ball DDR4 DRAM
    • Designed for data rates up to 2.4 Gb/s
    • Probes all ADD/CMD/CNTRL and partial DQ/DQS
    • Designed for minimal KOV for space limited systems under test