Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

B2900A Quick IV Measurement Software

Sold By:

Related Products & Solutions

  • no image available B2981A Femto/Picoammeter, 0.01fA 

    B2981A Femto/Picoammeter, 0.01fA

    • 0.01 fA minimum resolution
    • Trend chart and real-time histogram
    • Innovative Setup Integrity Checker (Optional)

  • no image available B2983A Femto/Picoammeter, 0.01fA, Battery 

    B2983A Femto/Picoammeter, 0.01fA, Battery

    • 0.01 fA minimum resolution
    • Battery powered for AC line noise free
    • Trend chart and real-time histogram 
    • Innovative setup integrity checker (Optional)

  • no image available B2961/62A 6.5 Digit Low Noise Power Source 

    B2961/62A 6.5 Digit Low Noise Power Source

    • 6.5 digit
    • Wide and bipolar voltage/current sourcing (100 nV - 210 V / 10 fA - 10.5 A, 31.8W)
    • Best-in-class noise performance (10 µVrms, 1nVrms/√Hz) with external filter
    • More innovative sourcing capabilities with intuitive GUI
    • 1 or 2 channels
       

  • no image available B2961A 6.5 Digit Low Noise Power Source 

    B2961A 6.5 Digit Low Noise Power Source

    • 6.5 digit bipolar voltage/current source (100 nV-210 V/10 fA-10.5 A, 31.8W)
    • Best-in-class noise performance (10 µVrms, 1nVrms/√Hz) with external filter
    • Innovative capabilities with intuitive GUI
       

     


     

  • no image available B2962A 6.5 Digit Low Noise Power Source 

    B2962A 6.5 Digit Low Noise Power Source

    • 6.5 digit bipolar voltage/current source (100 nV-210 V/10 fA-10.5 A, 31.8W)
    • Best-in-class noise performance (10 µVrms, 1nVrms/√Hz) with external filter
    • Innovative capabilities with intuitive GUI
       

  • B2900A Series Precision Source/Measure Units (SMU) 

    B2900A Series Precision Source/Measure Units (SMU)

    B2900A series (B2901A, B2902A, B2911A and B2912A) covers many material / device applications requiring IV curve such as nano , carbon, organic, polymer and semiconductor. Circuit applications such as DC-DC converter are also of benefit.

  • B2901A B2901A Precision Source/Measure Unit, 1 ch, 100 fA, 210 V, 3 A DC/10.5 A Pulse 

    B2901A Precision Source/Measure Unit, 1 ch, 100 fA, 210 V, 3 A DC/10.5 A Pulse

    The B2901A is a precision source / measure unit featuring 1-channel with 100 fA/100 nV measurement resolution and 210 V, 3 A DC/10.5 A pulse source capabilities. It also features intuitive GUI to set-up and view I/V curve on the front panel.

  • B2902A B2902A Precision Source/Measure Unit, 2 ch, 100 fA, 210 V, 3 A DC/10.5 A Pulse 

    B2902A Precision Source/Measure Unit, 2 ch, 100 fA, 210 V, 3 A DC/10.5 A Pulse

    The B2902A is a precision source / measure unit featuring 2-channel with 100 fA/100 nV measurement resolution and 210 V, 3 A DC/10.5 A pulse source capabilities. It also features intuitive GUI to set-up and view I/V curve on the front panel.

  • B2911A B2911A Precision Source/Measure Unit, 1 ch, 10 fA, 210 V, 3 A DC/10.5 A Pulse 

    B2911A Precision Source/Measure Unit, 1 ch, 10 fA, 210 V, 3 A DC/10.5 A Pulse

    The B2911A is a precision source / measure unit featuring 1-channel with 10fA /100 nV measurement resolution and 210 V, 3 A DC/10.5 A pulse source capabilities. It also features intuitive GUI to set-up and view I/V curve on the front panel.

  • B2912A B2912A Precision Source/Measure Unit, 2 ch, 10 fA, 210 V, 3 A DC/10.5 A Pulse 

    B2912A Precision Source/Measure Unit, 2 ch, 10 fA, 210 V, 3 A DC/10.5 A Pulse

    The B2912A is a precision source / measure unit featuring 2-channel with 10fA /100 nV measurement resolution and 210 V, 3 A DC/10.5 A pulse source capabilities. It also features intuitive GUI to set-up and view I/V curve on the front panel.

  • no image available B2985A Electrometer/High Resistance Meter, 0.01fA 

    B2985A Electrometer/High Resistance Meter, 0.01fA

    • 0.01 fA minimum resolution and resistance measurement up to 10 PΩ
    • Trend chart and real-time histogram
    • Innovative setup integrity checker (Optional)

  • no image available B2987A Electrometer/High Resistance Meter, 0.01fA, Battery 

    B2987A Electrometer/High Resistance Meter, 0.01fA, Battery

    • 0.01 fA minimum resolution and resistance measurement up to 10 PΩ
    • Battery powered for AC line noise free
    • Trend chart and real-time histogram
    • Innovative setup integrity checker (Optional)

  • no image available B2980A Series Femto / Picoammeters and Electrometers / High Resistance Meters 

    B2980A Series Femto / Picoammeters and Electrometers / High Resistance Meters

    • 0.01 fA current resolution
    • Up to 10 PΩ resistance measurements
    • Battery operation models available
    • Time domain view and Real-time histogram
    • Optional setup Integrity checker software