Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

802.11ad Testbed, Reference Solution

Sold By:

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Related Products & Solutions

  • no image available DSOZ634A Infiniium Oscilloscope: 63 GHz 

    DSOZ634A Infiniium Oscilloscope: 63 GHz

    • 63 GHz of real-time bandwidth
    • Industry’s highest 4-channel bandwidth in a single frame (33 GHz)
    • Industry’s lowest noise and jitter measurement floor
    • Industry’s deepest memory (up to 2 Gpts)
       

  • no image available N9030B PXA Signal Analyzer, Multi-touch, 2 Hz to 50 GHz 

    N9030B PXA Signal Analyzer, Multi-touch, 2 Hz to 50 GHz

    • The benchmark for demanding applications in aerospace, defense, commercial communications and more
    • Advanced performance, flexibility, capability, and expandability
    • Supports >25 measurement applications, covering cellular communication, wireless connectivity, digital video, and general purpose

  • W1915 SystemVue mmWave WPAN Baseband Verification W1915EP SystemVue mmWave WPAN Baseband Verification 

    W1915EP SystemVue mmWave WPAN Baseband Verification

    Provides configurable IP reference for TX/RX of 802.11ad and 802.15.3c personal area networks operating at 60 GHz. Supports both simulation and hardware-based verification using SystemVue.

  • W1461BP SystemVue Comms Architect W1461BP SystemVue Comms Architect 

    W1461BP SystemVue Comms Architect

    Core system design physical layer (PHY) environment in the SystemVue product family