Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Features

  • Tests the complete specification for MIPI C-PHY v1.1 section 9 and C-PHY CTS v1.0 section 1
  • Tests LP and HS tests for all possible speeds
  • Automated oscilloscope measurement setup, testing and reporting for increased accuracy, time-savings and repeatability
  • Automated margin analysis

Requirements

  • Infiniium oscilloscope with firmware 5.52.0004 or greater
  • E2688A high-speed SDA and clock recovery
  • N5414B InfiniiScan event identification software
  • N5465A InfiniiSim Waveform Transformation Toolset

Description

The MIPI C-PHY compliance test software for Infiniium oscilloscopes gives you a fast, easy way to validate and debug your embedded C-PHY data links. The C-PHY electrical test software allows you to automatically execute C-PHY conformance tests for your CSI-2 and DSI-2 architectures. The application automatically displays the results in a flexible report format. In addition to measurement data, the report provides margin analysis that shows how closely your product passed or failed each test.