Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From US$ 158

Typical Configuration  

Typical Configuration

N2837A InfiniiMax II browser tip kit

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

1168B
10 GHz InfiniiMax II Series Probe Amplifier 

10 GHz InfiniiMax II Series Probe Amplifier

1168B

Price: US$ 9,818

  • Bandwidth: 10 GHz
  • Dynamic range: 3.3V peak-to-peak
  • DC offset range: +/- 16V
  • Maximum voltage: +/- 30V
     
US$ 9,818
1169B
12 GHz InfiniiMax II Series Probe Amplifier 

12 GHz InfiniiMax II Series Probe Amplifier

1169B

Price: US$ 12,231

  • Bandwidth: 12 GHz specified, 13 GHz typical
  • Dynamic range: 3.3V peak-to-peak
  • DC offset range: +/- 16V
  • Maximum voltage: +/- 30V
     
US$ 12,231
N2839A
InfiniiMax II 12 GHz Differential Browser 

InfiniiMax II 12 GHz Differential Browser

N2839A

Price: US$ 2,841

  • 12 GHz bandwidth (when used with 1169A)
  • Extremely low loading
  • Ground spring helps maintain probe’s frequency response constant regardless of span range setting
  • Thumbwheel controlled span adjustable from 0 mm to 3 mm
US$ 2,841

Prices are subject to change without notice.

Related Products & Solutions

  • E2668A single-ended Browser Kit N2839A InfiniiMax II 12 GHz Differential Browser 

    N2839A InfiniiMax II 12 GHz Differential Browser

    • 12 GHz bandwidth (when used with 1169A)
    • Extremely low loading
    • Ground spring helps maintain probe’s frequency response constant regardless of span range setting
    • Thumbwheel controlled span adjustable from 0 mm to 3 mm