Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N8838A External Mixer Assistant Software

Sold By:

Related Products & Solutions

  • no image available E-Band Signal Analysis Reference Solution 

    E-Band Signal Analysis Reference Solution

    • mmW modulation bandwidth up to 2.5 GHz
    • 55/60 GHz to 90 GHz E-band frequency range coverage
    • Baseband / IF analysis frequency range coverage up to 33 GHz
    • Lower-cost E-band analysis capability
       

  • no image available MSOS804A High-Definition Oscilloscope: 8 GHz, 4 Analog Plus 16 Digital Channels 

    MSOS804A High-Definition Oscilloscope: 8 GHz, 4 Analog Plus 16 Digital Channels

    • 8 GHz bandwidth
    • 4 analog + 16 digital channels
    • 10-bit analog-to-digital converter
    • 20 GSa/s maximum sample rate
    • Up to 50 Mpts/channel of standard memory
       

  • no image available M1971E Waveguide Harmonic Mixers (Smart Mixers), 55/60 to 90 GHz 

    M1971E Waveguide Harmonic Mixers (Smart Mixers), 55/60 to 90 GHz

    • Wideband millimeter-wave signal analysis more than 2 GHz
    • Auto LO amplitude adjustment to compensate cable loss (up to 3m or 10 dB loss)
    • Auto LO alignment at startup
    • Auto set default frequency and LO harmonic

  • no image available N5183B MXG X-Series Microwave Analog Signal Generator, 9 kHz to 40 GHz 

    N5183B MXG X-Series Microwave Analog Signal Generator, 9 kHz to 40 GHz

    • Up to 40 GHz
    • Best-in-class phase noise
    • Compact 2U alternative to the PSG in the lab, depot or field