- Home
- Products and Services
- Modular Instruments
- Reference Solutions
- E-Band Signal Analysis Reference Solution
E-Band Signal Analysis Reference Solution
The E-band signal analysis reference solution is a lower-cost mmW demodulation analysis solution for wideband signals (5G, WiGig, automotive radar, etc). Confidently perform EVM analysis with integrated mixer setup, control and correction.
Highlights
E-Band Signal Analysis, Reference Solution
The E-band signal analysis reference solution provides an effective measurement solution for today’s wideband signals as well as emerging communications standards. With the M1971E waveguide harmonic mixer, which provides a 55 to 90 GHz input; Keysight oscilloscopes, which provide excellent signal integrity; and the powerful 89600 VSA software, you have a high-quality wideband measurement solution. A simple user interface also provides integrated mixer setup, correction and LO optimization, allowing for accurate measurements.
Functionality
- Analyze wideband signals (5G, WiGig, automotive radar) at millimeter-wave
- Simple and integrated mixer control and correction
- Lower-cost E-band analysis capability
Performance
- mmW modulation bandwidth up to 2.5 GHz
- 55/60 GHz to 90 GHz E-band frequency range coverage
- Baseband / IF analysis frequency range coverage up to 8 GHz
Measurement applications and software
- 89601B vector signal analysis software provides demodulation and insight into transmitter performance
- N8838A external mixer assistant provides easy measurement setup for control and correction of the M1971E mixer
Key Specifications
Web Standard Configurations
This configuration is designed for cost-effective, single-channel 60-90 GHz analysis with 2.5 GHz of analysis bandwidth and DC-4 GHz baseband/IF coverage via the oscilloscope inputs.
Extend the capabilities for your E-Band Signal Analysis Reference Solution
Featured Resources
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility