Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E-Band Signal Analysis Reference Solution

Sold By:

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Related Products & Solutions

  • no image available M1971E Waveguide Harmonic Mixers (Smart Mixers), 55/60 to 90 GHz 

    M1971E Waveguide Harmonic Mixers (Smart Mixers), 55/60 to 90 GHz

    • Wideband millimeter-wave signal analysis more than 2 GHz
    • Auto LO amplitude adjustment to compensate cable loss (up to 3m or 10 dB loss)
    • Auto LO alignment at startup
    • Auto set default frequency and LO harmonic

  • no image available MSOS804A High-Definition Oscilloscope: 8 GHz, 4 Analog Plus 16 Digital Channels 

    MSOS804A High-Definition Oscilloscope: 8 GHz, 4 Analog Plus 16 Digital Channels

    • 8 GHz bandwidth
    • 4 analog + 16 digital channels
    • 10-bit analog-to-digital converter
    • 20 GSa/s maximum sample rate
    • Up to 50 Mpts/channel of standard memory
       

  • no image available N8838A External Mixer Assistant Software 

    N8838A External Mixer Assistant Software

    • Simple mixer control interface
    • Extends your oscilloscopes’ bandwidth to cover E-band frequency range 55/60 GHz to 90 GHz
    • Upgradable to existing Keysight oscilloscopes for a low-cost millimeter wave capability

  • no image available N5183B MXG X-Series Microwave Analog Signal Generator, 9 kHz to 40 GHz 

    N5183B MXG X-Series Microwave Analog Signal Generator, 9 kHz to 40 GHz

    • Up to 40 GHz
    • Best-in-class phase noise
    • Compact 2U alternative to the PSG in the lab, depot or field

  • no image available 5G Waveform Generation and Analysis Testbed, Reference Solution 

    5G Waveform Generation and Analysis Testbed, Reference Solution

    • Generate and analyze candidate 5G waveforms: custom IQ, OFDM, FBMC
    • Scalable modulation bandwidths and frequency bands
    • Supports many topologies for transmitter/receiver testing (IQ, IF, RF, microwave, millimeter-wave)

  • no image available 5G Channel Sounding, Reference Solution 

    5G Channel Sounding, Reference Solution

    • Signal generation up to 44 GHz w/ 2 GHz modulation BW
    • Signal analysis up to 50 GHz w/ 1 GHz analysis BW
    • Chan-to-Chan phase coherence < 1 deg, nominal
    • On-board FPGAs, real-time data processing, up to 250 MB/s per-chan streaming to RAID