Prix pour: Canada (Français)
* Prix sujets à modification sans préavis. Les prix indiqués sont les prix de vente proposés par le manufacturier. Prix sans taxes comprises.
Key Features & Specifications
The Keysight Mini ICT provides ICT tests with other instruments with the following features:
- 5U 19 inch rack-mount form factor
- Complete analog ICT test features including VTEP v2.0
- Complete digital ICT test features including IEEE1149 boundary scan and Cover-Extend Technology
- True 1:1 per-pin programmable architecture with 500 mA driving capability
- Built-in DUT power supply control and complete discharge features
- SCPI support for VISA-based test sequencer
- Standalone and parallel in-circuit test
Description
Maximize your test coverage by combining functional test with In-circuit!
The Keysight Mini ICT is a true in-circuit test unit in the rack that can be used standalone or integrated. It comes with a full set of Keysight ICT test features, from VTEP vectorless test, Cover-Extend Technology, to digital library tests and boundary scan. The unmuxed per-pin programmable digital engine makes test development really flexible and easy, especially in a situation when device conditioning is needed in functional test.
Standard instrument SCPI commands makes it easy to work with other instruments and external test sequencers under IVI VISA architecture. Built-in program scripting tool makes the overall test execution even more flexible for your needs.