Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

M9377A PXIe Network Analyzer Direct Access Receiver

Sold By:

Typical Configuration  

Typical Configuration

M9377A PXIe Vector Network Analyzer Direct Access Receiver

  • R-55A-001-1 KeysightCare Assured First Year Support
  • R-51B-001-C Return to Keysight Warranty - 1 year
  • M9377A-090 50MHz to 9 GHz

Configure

Prices for: Malaysia

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

  • 50 MHz to 9 GHz
  • Dynamic Accuracy: +-0.13 dB @-80 dBm (Reference/Test Attenuator 0 dB, Reference=-30 dBm)
  • Noise Floor: -145 dBm @ 50 M to 6 GHz

Description

The M9377A is a one port PXIe Vector Network Analyzer direct access receiver which is used in the M9485A PXIe Multiport Vector Network Analyzer.

Related Industries & Technologies