Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N9080C-2FP LTE-Advanced FDD Measurement Application, Multi-touch UI, Fixed Perpetual License

Sold By:

Starting From US$ 6,731

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Related Software Products

  • no image available N9080C LTE/LTE-Advanced FDD Measurement Application, Multi-touch UI 

    N9080C LTE/LTE-Advanced FDD Measurement Application, Multi-touch UI

    • LTE and LTE-Advanced FDD per 3GPP Release 8 to 13
    • Includes Uplink and downlink measurements in a single option
    • Carrier aggregation up to five component carriers
    • Runs inside UXA, PXA, MXA, EXA and CXA X-Series signal analyzers with multi-touch UI

  • no image available N9080C-1FP LTE FDD Measurement Application, Multi-touch UI, Fixed Perpetual License 

    N9080C-1FP LTE FDD Measurement Application, Multi-touch UI, Fixed Perpetual License

    • LTE FDD per 3GPP standard
    • Includes uplink and downlink single carrier measurements in a single option
    • Runs inside UXA, PXA, MXA, EXA and CXA X-Series signal analyzers with multi-touch UI

  • no image available N9082C-1FP LTE TDD Measurement Application, Multi-touch UI, Fixed Perpetual License 

    N9082C-1FP LTE TDD Measurement Application, Multi-touch UI, Fixed Perpetual License

    • LTE TDD per 3GPP standard
    • Includes uplink and downlink single carrier measurements in a single option
    • Runs inside UXA, PXA, MXA, EXA and CXA X-Series signal analyzers with multi-touch UI

  • no image available N9082C-2FP LTE-Advanced TDD Measurement Application, Multi-touch UI, Fixed Perpetual License 

    N9082C-2FP LTE-Advanced TDD Measurement Application, Multi-touch UI, Fixed Perpetual License

    • LTE-Advanced TDD per 3GPP Release 10/11/12 standard
    • Includes uplink and downlink carrier aggregation of up to 5 contiguous/non-contiguous component carriers (CCs)
    • Runs inside UXA, PXA, MXA, EXA and CXA X-Series signal analyzers with multi-touch UI

  • no image available N9080B-2FP LTE-Advanced FDD Measurement Application, Fixed Perpetual License 

    N9080B-2FP LTE-Advanced FDD Measurement Application, Fixed Perpetual License

    • LTE-Advanced FDD per 3GPP Release 10/11/12 standard
    • Carrier aggregation of up to 5 contiguous/non-contiguous component carriers (CCs)
    • Runs inside PXA, MXA, and EXA signal analyzers and VXT PXIe vector transceivers with Windows 7 OS

Related Products & Solutions

  • no image available N9040B UXA Signal Analyzer, Multi-touch, 2 Hz to 50 GHz 

    N9040B UXA Signal Analyzer, Multi-touch, 2 Hz to 50 GHz

    • Up to 26.5 GHz, 325 GHz and beyond with external mixer
    • High performance: aerospace, defense, commercial comms and more
    • Up to 510 MHz analysis bandwidth
    • Industry-leading phase noise
    • Upgradable real-time spectrum analyzer to 510 MHz bandwidth

  • no image available N9030B PXA Signal Analyzer, Multi-touch, 2 Hz to 50 GHz 

    N9030B PXA Signal Analyzer, Multi-touch, 2 Hz to 50 GHz

    • The benchmark for demanding applications in aerospace, defense, commercial communications and more
    • Advanced performance, flexibility, capability, and expandability
    • Supports >25 measurement applications, covering cellular communication, wireless connectivity, digital video, and general purpose

  • no image available N9020B MXA Signal Analyzer, Multi-touch, 10 Hz to 50 GHz 

    N9020B MXA Signal Analyzer, Multi-touch, 10 Hz to 50 GHz

    • Quickly adapt to evolving test requirements of wireless devices
    • Shorten test times with hardware-accelerated power measurements, rapid display updates and marker peak searches & fast swee
    • Simplify testing with one-button measurements from X-Series apps

  • no image available N9010B EXA Signal Analyzer, Multi-touch, 10 Hz to 44 GHz 

    N9010B EXA Signal Analyzer, Multi-touch, 10 Hz to 44 GHz

    • Address diverse needs with the fast, flexible EXA
    • Get the most cost-effective analysis for millimeter-wave measurements
    • Measure the smallest signals in the presence of large ones

  • no image available N9000B CXA Signal Analyzer, Multi-touch, 9 kHz to 26.5 GHz 

    N9000B CXA Signal Analyzer, Multi-touch, 9 kHz to 26.5 GHz

    • Master signal characterization essentials with the leading low-cost tool in signal analysis
    • Perform cost-effective stimulus response measurements with optional built-in tracking
    • Add crucial functionality with X-Series measurement applications