Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N9073C-3FP HSPA+ Measurement Application, Multi-touch UI, Fixed Perpetual License

Sold By:

Starting From US$ 3,124

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Configure

Related Software Products

  • no image available N9073C W-CDMA/HSPA/HSPA+ Measurement Application, Multi-touch UI 

    N9073C W-CDMA/HSPA/HSPA+ Measurement Application, Multi-touch UI

    • W-CDMA/HSPA/HSPA+ per 3GPP Release 99 to 8
    • Includes uplink/downlink RF transmitter measurements
    • Transmit analog baseband measurements with BBIQ hardware
    • 1-touch measurements with pass/fail per the standard

  • no image available N9073C-1FP W-CDMA Measurement Application, Multi-touch UI, Fixed Perpetual License 

    N9073C-1FP W-CDMA Measurement Application, Multi-touch UI, Fixed Perpetual License

    • WCDMA 3GPP standard Release 99 to Release 4
    • Includes uplink and downlink measurements
    • Transportable license also available
    • Runs inside UXA, PXA, MXA, EXA and CXA X-Series signal analyzers with multi-touch UI

  • no image available N9073C-2FP HSDPA/HSUPA Measurement Application, Multi-touch UI, Fixed Perpetual License 

    N9073C-2FP HSDPA/HSUPA Measurement Application, Multi-touch UI, Fixed Perpetual License

    • HSDPA/HSUPA 3GPP standard Release 4 to Release 6
    • Includes uplink and downlink measurements in a single option
    • Transportable license also available
    • Runs inside UXA, PXA, MXA, EXA and CXA signal analyzers with multi-touch UI

  • N9073A-3FP HSPA+ code domain power image N9073A-3FP HSPA+ Measurement Application, Fixed Perpetual License 

    N9073A-3FP HSPA+ Measurement Application, Fixed Perpetual License

    Option 3FP allows the HSPA+ application to run in the analyzer.

Related Products & Solutions

  • no image available N9040B UXA Signal Analyzer, Multi-touch, 2 Hz to 50 GHz 

    N9040B UXA Signal Analyzer, Multi-touch, 2 Hz to 50 GHz

    • Up to 26.5 GHz, 325 GHz and beyond with external mixer
    • High performance: aerospace, defense, commercial comms and more
    • Up to 510 MHz analysis bandwidth
    • Industry-leading phase noise
    • Upgradable real-time spectrum analyzer to 510 MHz bandwidth

  • no image available N9030B PXA Signal Analyzer, Multi-touch, 2 Hz to 50 GHz 

    N9030B PXA Signal Analyzer, Multi-touch, 2 Hz to 50 GHz

    • The benchmark for demanding applications in aerospace, defense, commercial communications and more
    • Advanced performance, flexibility, capability, and expandability
    • Supports >25 measurement applications, covering cellular communication, wireless connectivity, digital video, and general purpose

  • no image available N9020B MXA Signal Analyzer, Multi-touch, 10 Hz to 50 GHz 

    N9020B MXA Signal Analyzer, Multi-touch, 10 Hz to 50 GHz

    • Quickly adapt to evolving test requirements of wireless devices
    • Shorten test times with hardware-accelerated power measurements, rapid display updates and marker peak searches & fast swee
    • Simplify testing with one-button measurements from X-Series apps

  • no image available N9010B EXA Signal Analyzer, Multi-touch, 10 Hz to 44 GHz 

    N9010B EXA Signal Analyzer, Multi-touch, 10 Hz to 44 GHz

    • Address diverse needs with the fast, flexible EXA
    • Get the most cost-effective analysis for millimeter-wave measurements
    • Measure the smallest signals in the presence of large ones

  • no image available N9000B CXA Signal Analyzer, Multi-touch, 9 kHz to 26.5 GHz 

    N9000B CXA Signal Analyzer, Multi-touch, 9 kHz to 26.5 GHz

    • Master signal characterization essentials with the leading low-cost tool in signal analysis
    • Perform cost-effective stimulus response measurements with optional built-in tracking
    • Add crucial functionality with X-Series measurement applications