Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Typical Configuration  

Typical Configuration

W2360EP SIPro software license

  • R-35A-001-A Node-locked license
  • R-36A-001-L 12 months upgrades and support - node-locked

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Key benefits of SIPro include:

  • Speed and Accuracy - Unlike hybrid circuit-EM tools that are fast but have limited accuracy, SIPro is based on pure EM technologies that deliver accuracy approaching industry-standard 3D EM solvers. The EM technologies in SIPro are tuned specifically for Signal Integrity (SI) applications, they are much faster and more efficient than general purpose EM tools.
  • Designed for Usability - SIPro shares a common graphical user interface (GUI) in Advanced Design System (ADS) that is architected specifically for SI analysis. Navigating and setting up EM simulations on complex PCBs is made fast and simple with a net-driven use model. With the high-capacity solver in SIPro, it is no longer necessary to spend hours manually simplifying designs, such as cookie-cutting and removing layers and nets, that is typically done with general purpose EM tools. Also, setting up EM ports and solver settings is much more automated than in general purpose EM tools.
  • Cohesive Work Flow - With one common environment for both SI and PI analyses, one setup can be easily copied from one analysis-type to another. Resulting EM models transfer seamlessly back to schematic for futher simulation with Transient and Channel simulators. This flow eliminates the need to switch between different point tools, saving valuable engineering time.
     

Description

SIPro provides signal integrity (SI) analysis of your high-speed PCBs, enabling you to characterize loss and coupling of signal nets, and ultimately extract an EM-accurate model that can be used in the ADS Transient and Channel Simulators.

SIPro Work Flow

The SIPro work flow includes design import, analysis setup, simulation and automatic schematic generation for further simulation.

Introduction to SIPro Video

Click the image above to view a demonstration of the workflow in ADS for SI and PI applications.

Design Import

PCB layout designs can be imported to ADS using ODB++, .brd (Cadence Allegro) and ADFI formats. Once in ADS, the design is opened in the SIPro / PIPro analysis environment where it is viewed, zoomed and rotated in 3D.

SIPro Analysis Setup

Select the nets and components to be included in the analysis. Define the I/O ports for each net. Specify the frequency range for the analysis.

Designed for usability

Figure 1. Net-driven use model and flow.

SIPro Simulation

The following analyses can be performed in SIPro:

EM model extraction

  • Generate an EM-accurate model that captures signal net losses and coupling
  • Frequency domain s-parameter results
  • Time domain TDR results

S-Parameter results

Figure 2. Easily plot single-ended, differential, mixed-mode simulation results to view transmission cross-talk, TDR and more.

Complete channel analysis

  • The extracted EM model can be populated back to schematic and then used directly in an ADS transient and channel simulation

SIPro and PIPro Product Configurations

SIPro and/or PIPro can be purchased as individual elements, or pre-configured bundles.
  W2223BP/BT ADS Bundle
 
W2224BP/BT ADS Bundle
 
W2359EP/ET
PIPro Element*
 
W2360EP/ET
SIPro Element*
 
ADS Core Environment Check Check    
ADS Layout Check Check    
Transient Convolution Simulation Check Check    
Channel Simulation Check Check    
Controlled Impedance Line Designer Check Check    
Momentum EM Analysis   Check    
PIPro EM Analyses Check Check Check  
SIPro EM Analysis Check Check   Check

* Use of SIPro and PIPro Elements require ADS Core Environment and ADS Layout.

Learn more about Advanced Design System (ADS) Simulation Elements