Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Typical Configuration  

Typical Configuration

W2359ET PIPro software time-based license

  • R-37A-001-L 12 months LTU, upgrades and support - node-locked

Configure

Prices for: India

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

Key benefits of PIPro include:

  • Speed and Accuracy - The EM technologies in PIPro are tuned specifically for Power Integrity (PI) applications, they are much faster and more efficient than general purpose EM tools.
  • Designed for Usability - PIPro shares a common graphical user interface (GUI) in Advanced Design System (ADS) that is architected specifically for PI analysis. Navigating and setting up EM simulations on complex PCBs is made fast and simple with a net-driven use model. With the high-capacity solvers in PIPro, it is no longer necessary to spend hours manually simplifying designs, such as cookie-cutting and removing layers and nets, that is typically done with general purpose EM tools. Also, setting up EM ports and solver settings is much more automated than in general purpose EM tools.
  • Cohesive Work Flow - With one common environment for both SI and PI analyses, one setup can be easily copied from one analysis-type to another. Resulting EM models transfer seamlessly back to schematic for futher simulation with Transient and Channel simulators. This flow eliminates the need to switch between different point tools, saving valuable engineering time.
     

Description

ADS Signal and Power IntegrityThe W2359ET is the time-based license option for the W2359EP PIPro Power Integrity EM Analysis Element.

To learn more about the W2359EP, click the Options & Accessories tab above to view Related Software Products.

Learn more about ADS Simulation Elements.