Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From CA$ 680

Configure

Prices for: Canada (English)

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Description

Option 302 adds USB power sensor support capability to FieldFox analyzers. FieldFox can connect with the Keysight USB power sensors to make RF/Microwave power measurements. The frequency and power range of the measurement depend on the power sensor.

See Supported USB power sensors and a comparison between Option 302, USB sensor support and Option 310, built-in power meter.

This option can be added as a product upgrade.