Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From US$ 1,857

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Spectrogram display with overlay, full screen, top, bottom or active trace
  • Waterfall display
  • Time and delta time markers
  • Record and playback parameters set by user or record on trigger

Description

Option 236 provides quick and accurate identification of interfering signals using the spectrogram or waterfall display. Record and playback allows signal capture and offline processing. Option 233 is prerequisite.

This option can be added as a product upgrade.