Here’s the page we think you wanted. See search results instead:


Contact an Expert

Starting From US$ 2,129


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • 100 kHz to 32 GHz
  • 20 dB gain (100 kHz to 7.5 GHz), 15 dB gain (>7.5 kHz to 32 GHz)
  • DANL -147 dBm (≤ 32 GHz) 


Option 235 increases the spectrum analyzer sensitivity, reducing the DANL to -147 dBm (≤ 32 GHz). It is required to also purchase Option 233.

This option can be added as a product upgrade.