Here’s the page we think you wanted. See search results instead:


Contact an Expert

Starting From US$ 15,106


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • 5 kHz to 44 GHz
  • ± 0.5 dB amplitude accuracy with InstAlign (no warm-up needed)
  • Spur-free dynamic range ≥ 105 dB
  • Phase noise ≤ -111 dBc/Hz @ 10 kHz offset
  • Independent CW source included


Option 233 adds a high performance, full-band spectrum analyzer including four traces, different detector types, radio standard selection and flexible limit lines. The option offers channel power measurements, AM/FM tune and listen, field strength measurements, antenna factors and frequency counter markers. Record and playback of spectrum traces feature requires Option 236 “Interference Analyzer and Spectrogram”. Tracking generator mode available (requires Option 210).

This option can be added as a product upgrade.