Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Power Integrity Analyzer Reference Solution

Sold By:

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

R-50C-011-3 Calibration Plan - Return to Keysight - 3 years US$ 475
R-50C-011-5 Calibration Plan - Return to Keysight - 5 years US$ 895
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years call
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years call
R-51B-001-5Z Extended Warranty - Return to Keysight - 5 years US$ 116

Prices are subject to change without notice.

Related Products & Solutions

  • N9311X-100 N9311X-100 Close Field Probe Set, 30 MHz to 3 GHz 

    N9311X-100 Close Field Probe Set, 30 MHz to 3 GHz

    The N9311X Option 100 provides magnetic field probes for detecting radiated emissions from printed circuit boards, modules, components, ICs and sources of electromagnetic interference.

  • no image available N2820A 3 MHz/50uA High Sensitivity AC/DC Current Probe (2-ch) 

    N2820A 3 MHz/50uA High Sensitivity AC/DC Current Probe (2-ch)

    • 50 uA to 5 A dynamic range
    • 2-channel probe kit
    • 3 MHz bandwidth
    • Supports AC/DC measurements
    • Make-before-break connector

  • N5467A Infiniium User-Defined Application N5467B User-Defined Application (UDA) 

    N5467B User-Defined Application (UDA)

    • Automate your Infiniium real-time oscilloscope’s measurements
    • Automate and customize your multi-lane interface testing with switch matrix
    • Develop “Add-In” extensions that can be plugged into existing compliance applications
       

  • N2781B 10 MHz/150 Arms AC/DC Current Probe N7020A 2GHz Power Rail Probe 

    N7020A 2GHz Power Rail Probe

    • 1:1 attenuation ratio probe adding on 10% to the baseline noise of the oscilloscope
    • Large +/-24 V offset range
    • 50 kΩ DC input impedance