Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

à compter de CA$ 39,863

Configuration typique  

Configuration typique

M9391A PXIe Vector Signal Analyzer Test Set: 1 MHz to 3 GHz or 6 GHz

  • M9391A-F06 Frequency range, 1 MHz to 6 GHz
  • M9391A-B10 Analysis bandwidth, 100 MHz
  • M9391A-M01 Memory, 128 MSa
  • M9301A-ATO M9301A PXIe Synthesizer
  • M9214A-ATO M9214A PXIe Digitizer
  • 9 x M9391A-629 Included Start-Up Assistance
  • M9350A-ATO M9350A PXIe Downconverter
  • R-51B-001-C Return to Keysight Warranty - 1 year

Configurer

Prix pour: Canada (Français)

* Prix sujets à modification sans préavis. Les prix indiqués sont les prix de vente proposés par le manufacturier. Prix sans taxes comprises.

Configurer

M9391A-F06
Frequency range, 1 MHz to 6 GHz 

Frequency range, 1 MHz to 6 GHz

M9391A-F06

Price: CA$ 39,863

  • 1 MHz to 6 GHz Frequency Range
CA$ 39,863
89601B
Vector Signal Analysis Software, Transportable License 

Vector Signal Analysis Software, Transportable License

89601B
  • Comprehensive set of tools for demodulation and vector signal analysis
  • Cellular, wireless, aerospace, general-purpose
  • Simultaneous views in time, frequency, & modulation domains
  • Advanced troubleshooting tools: triggers, record, & playback
call
89601B-200 Basic vector signal analysis and hardware connectivity, transportable license CA$ 12,861
89601B-200-1TY Basic vector signal analysis and hardware connectivity, transportable 1-year license CA$ 4,887
89601B-301 Multi-vendor hardware connectivity, transportable perpetual license CA$ 6,793
89601B-301-1TY Multi-vendor hardware connectivity, transportable 1-year license CA$ 2,581
89601B-AYA Vector modulation analysis, transportable license CA$ 14,459
89601B-AYA-1TY Vector modulation analysis, transportable 1-year license CA$ 5,494
89601B-B7N 3G modulation analysis bundle, transportable License CA$ 21,123
89601B-B7N-1TY 3G modulation analysis bundle, transportable 1-year license CA$ 8,026
89601B-B7R WLAN 802.11a/b/g/j/p modulation analysis, transportable license CA$ 8,936
89601B-B7R-1TY WLAN 802.11a/b/g/j/p modulation analysis, transportable 1-year license CA$ 3,396
89601B-B7Y WiMAX 802.16 modulation analysis, transportable license CA$ 14,624
89601B-B7Y-1TY WiMAX 802.16 modulation analysis, transportable 1-year license CA$ 5,558
89601B-BHA TEDS modulation analysis, transportable license CA$ 5,688
89601B-BHA-1TY TEDS modulation analysis, transportable 1-year license CA$ 2,161
89601B-BHC RFID modulation analysis, transportable license CA$ 12,187
89601B-BHC-1TY RFID modulation analysis, transportable 1-year license CA$ 4,631
89601B-BHD LTE FDD modulation analysis, transportable license CA$ 16,248
89601B-BHD-1TY LTE FDD modulation analysis, transportable 1-year license CA$ 6,174
89601B-BHE LTE TDD modulation analysis, transportable license CA$ 16,248
89601B-BHE-1TY LTE TDD modulation analysis, transportable 1-year license CA$ 6,174
89601B-BHF Custom OFDM modulation analysis, transportable license CA$ 12,334
89601B-BHF-1TY Custom OFDM modulation analysis, transportable 1-year license CA$ 4,688
89601B-BHG LTE-Advanced FDD modulation analysis, transportable license CA$ 5,468
89601B-BHG-1TY LTE-Advanced FDD modulation analysis, transportable 1-year license CA$ 2,077
89601B-BHH LTE-Advanced TDD modulation analysis, transportable license CA$ 5,468
89601B-BHH-1TY LTE-Advanced TDD modulation analysis, transportable 1-year license CA$ 2,077
89601B-BHJ WLAN 802.11n/ac modulation analysis, transportable license CA$ 13,585
89601B-BHJ-1TY WLAN 802.11n/ac modulation analysis, transportable 1-year license CA$ 5,162
89601B-BHK Custom IQ modulation analysis, transportable license CA$ 6,292
89601B-BHK-1TY Custom IQ modulation analysis, transportable 1-year license CA$ 2,391
89601B-BHL Channel quality measurements, transportable license CA$ 7,472
89601B-BHL-1TY Channel quality measurements, transportable 1-year license CA$ 2,839
89601B-BHM DOCSIS 3.1 modulation analysis, transportable license CA$ 14,944
89601B-BHM-1TY DOCSIS 3.1 modulation analysis, transportable 1-year license CA$ 5,679
89601B-BHN 5G NR/Pre-5G modulation analysis, transportable perpetual CA$ 17,160
89601B-BHN-1TY 5G NR/Pre-5G modulation analysis, transportable 1-year time-based CA$ 6,521
89601B-BHP FMCW radar analysis, transportable license CA$ 7,472
89601B-BHP-1TY FMCW radar analysis, transportable 1-year license CA$ 2,839
89601B-BHQ Pulse analysis, transportable license CA$ 7,472
89601B-BHQ-1TY Pulse analysis, transportable 1-year license CA$ 2,839
89601B-BHT NB-IoT modulation analysis, transportable perpetual license CA$ 6,793
89601B-BHT-1TY NB-IoT modulation analysis, transportable 1-year license CA$ 2,581
89601B-BHX 802.11ax modulation analysis, transportable perpetual license CA$ 16,302
89601B-BHX-1TY 802.11ax modulation analysis, transportable 1-year license CA$ 6,195
89601BU Update and Subscription Service, transportable license CA$ 0
89601BU-012 12 months standalone software update and subscription service, for transportable license CA$ 4,891
M9063A
Analog Demodulation Measurement Application 

Analog Demodulation Measurement Application

M9063A
  • Display modulation metrics: AM depth, FM/PM deviation, THD, SINAD, FM Stereo
  • Analyze analog modulated signals with a selection of detectors: Peak+, Peak-, (Pk-Pk)/2 & RMS
  • Supports M9391A PXIe VSA and M9393A PXIe Performance VSA
call
M9063A-2TP Analog demodulation measurement application, transportable perpetual license CA$ 6,312
M9063A-3TP FM stereo measurement applications, transportable perpetual liense CA$ 4,061
M9064A
VXA Vector Signal Analysis Measurement Application 

VXA Vector Signal Analysis Measurement Application

M9064A
  • FFT-based spectrum analysis
  • Time-domain analysis tools for burst analysis
  • General-purpose analog & digital modulation analysis
  • Supports M9391A PXIe VSA and M9393A PXIe Performance VSA
call
M9064A-1TP Vector signal analysis application, VXA, transportable perpetual license CA$ 11,850
M9064A-2TP Flexible digital modulation analysis measurement application, transportable perpetual license CA$ 9,546
M9064A-MEU
Minor enhancement update 

Minor enhancement update

M9064A-MEU

Price: CA$ 944

  • Latest enhancements to the VXA vector signal analysis X-Series measurement application for modular vector signal analyzers.
CA$ 944
M9068A
Phase Noise Measurement Application 

Phase Noise Measurement Application

M9068A

Price: CA$ 0

  • 1-touch measurements for analyzing phase noise in frequency domain (log plot) & time domain (spot frequency)
  • Supports M9381A PXIe VSA and M9393A PXIe Performance VSA
  • Compatible with PSA & ESA spectrum analyzer phase noise measurement personality
  • SCPI code compatibility with X-Series signal analyzers
CA$ 0
M9068A-2TP Phase Noise measurement application, transportable perpetual license CA$ 9,935
M9068A-MEU
Minor enhancement update 

Minor enhancement update

M9068A-MEU

Price: CA$ 944

  • Latest enhancements to the phase noise X-Series measurement application for modular vector signal analyzers.
CA$ 944
M9069A
Noise Figure Measurement Application 

Noise Figure Measurement Application

M9069A
  • Noise figure/gain measurements on amplifiers, converters and receivers
  • 1-button measurements include noise figure, gain, Y-factor, effective temperature, hot/cold power density
  • Supports SNS/346 Series noise sources, X-Series analyzers, MXE EMI receiver
call
M9069A-1TP Noise figure measurement application, transportable perpetual license CA$ 17,541
M9071A
GSM/EDGE/Evo Measurement Application 

GSM/EDGE/Evo Measurement Application

M9071A
  • GSM/EDGE/EDGE Evo including VAMOS & Multi-Carrier BTS (MCBTS) per 3GPP GERAN standard
  • BTS/MS RF transmitter measurements
  • 1-button pass/fail measurements per standard
  • Supports M9391A PXI VSA and M9393A Performance PXI VSA
call
M9071A-2TP GSM/EDGE measurement application, transportable perpetual license CA$ 10,106
M9071A-3TP EDGE Evo measurement application, transportable perpetual license CA$ 9,320
M9071A-MEU
Minor enhancement update 

Minor enhancement update

M9071A-MEU

Price: CA$ 944

  • Latest enhancements to the GSM/EDGE/Evo X-Series measurement application for modular vector signal analyzers
CA$ 944
M9071A-XTP GSM/EDGE combined measurement application, transportable perpetual, license CA$ 3,875
M9072A
CDMA2000 Measurement Application 

CDMA2000 Measurement Application

M9072A
  • 3GPP2 Release A (IS-95, cdmaOne, cdma2000)
  • Forward/reverse link RF transmitter measurements
  • 1-button pass/fail measurements per standard
  • Supports M9391A PXI VSA and M9393A Performance PXI VSA
call
M9072A-2TP CDMA2000 measurement application, transportable perpetual license CA$ 12,285
M9073A
W-CDMA/HSPA+ Measurement Application 

W-CDMA/HSPA+ Measurement Application

M9073A
  • W-CDMA/HSPA/HSPA+ per 3GPP release 99 to 8
  • Uplink/downlink RF transmitter measurements
  • 1-button pass/fail measurements per standard
  • Supports M9391A PXI VSA and M9393A Performance PXI VSA
call
M9073A-1TP W-CDMA measurement application, transportable perpetual license CA$ 15,569
M9073A-2TP HSDPA / HSUPA measurement application, transportable perpetual license CA$ 11,991
M9073A-3TP HSPA+ measurement application, transportable perpetual license CA$ 4,061
M9073A-MEU Minor enhancement update CA$ 944
M9073A-XTP W-CDMA single acquisition combined measurement application, transportable perpetual, license CA$ 3,875
M9076A
1xEV-DO Measurement Application 

1xEV-DO Measurement Application

M9076A
  • 3GPP2 standard (C.S0024)
  • Forward/reverse link RF transmitter measurements
  • 1-button pass/fail measurements per standard
  • Supports M9391A PXI VSA and M9393A Performance PXI VSA
call
M9076A-1TP 1xEV-DO measurement application, transportable perpetual license CA$ 16,801
M9077A
WLAN 802.11a/b/g/n/ac/ah Measurement Application 

WLAN 802.11a/b/g/n/ac/ah Measurement Application

M9077A
  • Compliant to 802.11a/b/g/j/p, 802.11n, & 802.11ac IEEE series standards for WLAN design/manufacturing test
  • Up to 160 MHz bandwidth for 802.11ac measurements
  • 1-button pass/fail measurements per standard
  • Supports M9391A PXI VSA and M9393A PXI VSA
call
M9077A-2TP WLAN 802.11a/b/g measurement application, transportable perpetual license CA$ 15,088
M9077A-3TP WLAN 802.11n measurement application, transportable perpetual license CA$ 8,687
M9077A-4TP WLAN 802.11ac measurement application, transportable perpetual license CA$ 8,683
M9077A-6TP
WLAN 802.11ah measurement application, transportable perpetual license 

WLAN 802.11ah measurement application, transportable perpetual license

M9077A-6TP

Price: CA$ 10,382

  • Supports standard formats: 802.11ah
  • Support modes: all bandwidth defined as 1/2/4/8/16 MHz, and MCS 0-10
  • Enables one-button measurements for spectrum and modulation analysis
  • License key upgradeable
  • Also available as a post-purchase upgrade
CA$ 10,382
M9077A-MEU Minor enhancement update CA$ 944
M9079A
TD-SCDMA/HSPA Measurement Application 

TD-SCDMA/HSPA Measurement Application

M9079A
  • TD-SDMA, TD-HSDPA/HSUPA/8PSK per 3GPP release 99 to 8
  • Uplink/downlink RF transmitter measurements
  • 1-button pass/fail measurements per standard
  • Supports M9391A PXI VSA and M9393A PXI VSA
call
M9079A-1TP TD-SCDMA measurement application, transportable perpetual license CA$ 14,725
M9079A-2TP HSPA measurement application, transportable perpetual license CA$ 6,312
M9079A-MEU
Minor enhancement update 

Minor enhancement update

M9079A-MEU

Price: CA$ 944

  • Latest enhancements to the TD-SCDMA/HSPA X-Series measurement application for modular vector signal analyzers
CA$ 944
M9080B
LTE/LTE-Advanced FDD Measurement Application 

LTE/LTE-Advanced FDD Measurement Application

M9080B
  • LTE FDD per 3GPP Release 8 to 11
  • Uplink and downlink in a single option
  • Carrier aggregation with up to 5 component carriers
  • 1-button pass/fail measurements per standard
  • Supports M9391A PXIe VSA and M9393A Performance PXIe VSA
call
M9080B-1TP LTE FDD measurement application, transportable perpetual license CA$ 25,344
M9080B-2TP LTE-Advanced FDD measurement application, transportable perpetual license CA$ 8,494
M9080B-MEU Minor enhancement update CA$ 944
M9081A
Bluetooth Measurement Application 

Bluetooth Measurement Application

M9081A
  • Compliant with Bluetooth® Core Specification Version 2.1+ EDR & Low Energy
  • 1-button measurements with pass/fail per the standard
  • Supports M9391A PXIe VSA and M9393A PXIe Performance VSA
call
M9081A-2TP Bluetooth measurement application, transportable perpetual license CA$ 11,699
M9081A-MEU
Minor enhancement update 

Minor enhancement update

M9081A-MEU

Price: CA$ 944

  • Latest enhancements to the Bluetooth X-Series measurement application for modular vector signal analyzers
CA$ 944
M9082B
LTE/LTE-Advanced TDD Measurement Application 

LTE/LTE-Advanced TDD Measurement Application

M9082B
  • LTE TDD per 3GPP Release 8 to 11
  • Uplink and downlink in a single option
  • Carrier aggregation with up to 5 component carriers
  • 1-button pass/fail measurements per standard
  • Supports M9391A PXIe VSA and M9393A Performance PXIe VSA
call
M9082B-1TP LTE TDD measurement application, transportable perpetual license CA$ 25,344
M9082B-2TP LTE-Advanced TDD measurement application, transportable perpetual license CA$ 8,494
M9082B-MEU Minor enhancement update CA$ 944
M9391A-012 LO Sharing for phase coherency CA$ 1,768
M9391A-300 PXIe Frequency Reference: 10 MHz and 100 MHz CA$ 5,618
M9391A-B04 Analysis bandwidth, 40 MHz CA$ 0
M9391A-B10 Analysis bandwidth, 100 MHz CA$ 4,107
M9391A-B16
Analysis bandwidth, 160 MHz 

Analysis bandwidth, 160 MHz

M9391A-B16

Price: CA$ 13,667

  • 160 MHz Analysis Bandwidth
CA$ 13,667
M9391A-F03
Frequency range, 1 MHz to 3 GHz 

Frequency range, 1 MHz to 3 GHz

M9391A-F03

Price: CA$ 29,294

  • 1 MHz to 3 GHz Frequency Range
CA$ 29,294
M9391A-M01 Memory, 128 MSa CA$ 0
M9391A-M05 Memory, 512 MSa CA$ 6,846
M9391A-M10 Memory, 1024 MSa CA$ 10,955
M9391A-UK6 Commercial calibration certificate with test data CA$ 819
M9391A-UNZ Fast switching CA$ 6,846
N6171A
MATLAB Software 

MATLAB Software

N6171A
  • Create arbitrary waveforms
  • Customize measurement/data analysis routines, instrument applications/test systems
  • Automate measurements, signal generation, report generation
  • Available directly from Keysight with purchase of compatible instrument
call
N6171A-M01
MATLAB-Basic Package, individual license - node-locked 

MATLAB-Basic Package, individual license - node-locked

N6171A-M01

Price: CA$ 4,227

  • Basic configuration includes:
  • MATLAB software environment
  • Instrument Control Toolbox
CA$ 4,227
N6171A-M02
MATLAB-Standard Package, individual license - node-locked 

MATLAB-Standard Package, individual license - node-locked

N6171A-M02

Price: CA$ 9,124

  • Standard MATLAB configuration includes:
  • MATLAB software environment
  • Instrument Control Toolbox
  • Communications Toolbox
  • DSP System Toolbox
  • Signal Processing Toolbox
CA$ 9,124
N6171A-M03
MATLAB-Advanced Package, individual license - node-locked 

MATLAB-Advanced Package, individual license - node-locked

N6171A-M03

Price: CA$ 10,516

  • Advanced MATLAB configuration includes:
  • MATLAB software environment
  • Instrument Control Toolbox
  • Communications Toolbox
  • Signal Processing Toolbox
  • DSP System Toolbox
  • RF Toolbox
CA$ 10,516
Y1212A
PXI slot blockers: qty 5, single slot 

PXI slot blockers: qty 5, single slot

Y1212A

Price: CA$ 121

The Y1212A is a kit of five plastic slot-blockers to be used in any PXI chassis. These can be placed in empty slots to help improve airflow through PXI modules. Requires the use of a blank PXI filler panels.
CA$ 121
Y1243A
Cable Kit for M9301A LO Distribution 

Cable Kit for M9301A LO Distribution

Y1243A

Price: CA$ 622

  • Used to distribute the four LO outputs from an M9301A PXIe Synthesizer so that all LO outputs are phase coherent.
CA$ 622
Y1244A
Cable Kit for Synchronizing Two M9018A Chassis 

Cable Kit for Synchronizing Two M9018A Chassis

Y1244A

Price: CA$ 379

  • Used to synchronize two M9018A PXIe chassis.
CA$ 379

Prix sujets à modification sans préavis.

PS-S10 Remote scheduled productivity assistance. Select 1 to 999 hours. CA$ 249
PS-S20 Startup assistance, daily CA$ 3,197
PS-S20-01 Recommended Startup assistance, daily CA$ 3,197
R-50C-011-3 Calibration Plan - Return to Keysight - 3 years CA$ 1,390
R-51B-001-10C Extended Warranty - Return to Keysight - 10 years CA$ 8,192
R-51B-001-3C Extended Warranty - Return to Keysight - 3 years CA$ 1,820
R-51B-001-5C Extended Warranty - Return to Keysight - 5 years CA$ 3,641
R-51B-001-7C Warranty Assurance Plan - Return to Keysight - 7 years CA$ 5,461

Prix sujets à modification sans préavis.

Produits associés et solutions

  • no image available M9391A PXIe Vector Signal Analyzer: 6 GHz 

    M9391A PXIe Vector Signal Analyzer: 6 GHz

    • 1 MHz to 3 GHz or 6 GHz
    • 40 MHz (standard), 100, or 160 MHz analysis bandwidth
    • Support for up to 8 time-synchronous, phase-coherent channels