Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

U5404A Remote Switch Probe

Sold By:

Starting From CA$ 80

Configure

Prices for: Canada (English)

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Remote switch and adapter – CAT III 1000 V / CAT IV 600 V, 15 A (highly recommended for CAT IV environment)
  • 18 mm test probes – CAT II 1000 V, 15 A
  • 4 mm test probes (with conversion cap) – CAT III 1000 V / CAT IV 600 V, 15 A
     

Description

U5404A remote switch probe is compatible with Keysight U1281A / U1282A handheld DMMs.