Here’s the page we think you wanted. See search results instead:


Contact an Expert

Starting From US$ 1,044


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.


Option 212 enables mixed-mode S-parameter reflection measurements in FieldFox’s network analyzer mode. Mixed-mode S-parameters are also knows as balanced measurements.


Scc11: common mode reflection
Sdd11: differential mode reflection
Scd11: differential mode stimulus, common mode response
Sdc11: common mode stimulus, differential mode response

FieldFox’s mixed-mode S-parameter measurements require the use of the default factory calibration or a user 2-port calibration.

Configuration information:

Options 210 and 211 are pre-requisites and must be included when ordering Option 212.

Option 212 can be added as a product upgrade.