Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

M9077A-6TP WLAN 802.11ah Measurement Application, Transportable Perpetual License

Sold By:

Starting From US$ 6,655

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

M9077A-6TP
WLAN 802.11ah measurement application, transportable perpetual license 

WLAN 802.11ah measurement application, transportable perpetual license

M9077A-6TP

Price: US$ 6,655

  • Supports standard formats: 802.11ah
  • Support modes: all bandwidth defined as 1/2/4/8/16 MHz, and MCS 0-10
  • Enables one-button measurements for spectrum and modulation analysis
  • License key upgradeable
  • Also available as a post-purchase upgrade
US$ 6,655
M9077A-2TP WLAN 802.11a/b/g measurement application, transportable perpetual license US$ 9,672
M9077A-3TP WLAN 802.11n measurement application, transportable perpetual license US$ 5,568
M9077A-4TP WLAN 802.11ac measurement application, transportable perpetual license US$ 5,566
M9077A-MEU Minor enhancement update US$ 605

Prices are subject to change without notice.

Related Software Products

  • 89600 VSA Software 

    89600 VSA Software

    • Comprehensive demodulation & vector signal analysis
    • Decode & verify MAC, RLC & RRC-layer messages across multiple radio frames
    • Cellular, wireless connectivity, aerospace, defense, general-purpose

  • no image available M9077A WLAN 802.11a/b/g/n/ac Measurement Application 

    M9077A WLAN 802.11a/b/g/n/ac Measurement Application

    • Compliant to 802.11a/b/g/j/p, 802.11n, & 802.11ac IEEE series standards for WLAN design/manufacturing test
    • Up to 160 MHz bandwidth for 802.11ac measurements
    • 1-button pass/fail measurements per standard
    • Supports M9391A PXI VSA and M9393A PXI VSA

  • N9077A image N9077A WLAN 802.11a/b/g/j/p/n/ac/af/ah/ax Measurement Application 

    N9077A WLAN 802.11a/b/g/j/p/n/ac/af/ah/ax Measurement Application

    • Compliant to 802.11a/b/g/j/p, 802.11n, & 802.11ac, 802.11af, 802.11ah & 802.11ax IEEE series standards for WLAN design/manufacturing test
    • Manual settings for 802.11a-turbo mode
    • One-button pass/fail measurements per standard

Related Products & Solutions

  • no image available M9393A PXIe Performance Vector Signal Analyzer: 50 GHz 

    M9393A PXIe Performance Vector Signal Analyzer: 50 GHz

    • 9 kHz to 8.4, 14, 18, or 27 GHz
    • Frequency extension to 50 GHz (min frequency 3.6 GHz) w/ Option FRX
    • 40 MHz (standard), 100 MHz, or 160 MHz analysis bandwidth, and optional wideband IF output w/ Option WB1
    • Up to 4 time-synchronous channels

  • no image available M9391A PXIe Vector Signal Analyzer: 6 GHz 

    M9391A PXIe Vector Signal Analyzer: 6 GHz

    • 1 MHz to 3 GHz or 6 GHz
    • 40 MHz (standard), 100, or 160 MHz analysis bandwidth
    • Support for up to 8 time-synchronous, phase-coherent channels