Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

M9071A-MEU GSM/EDGE/Evo Minor Enhancement Update

Sold By:

Starting From US$ 605

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Configure

M9071A-MEU
Minor enhancement update 

Minor enhancement update

M9071A-MEU

Price: US$ 605

  • Latest enhancements to the GSM/EDGE/Evo X-Series measurement application for modular vector signal analyzers
US$ 605
M9071A-2TP GSM/EDGE measurement application, transportable perpetual license US$ 6,478
M9071A-3TP EDGE Evo measurement application, transportable perpetual license US$ 5,974
M9071A-XTP GSM/EDGE combined measurement application, transportable perpetual, license US$ 2,484

Prices are subject to change without notice.

Related Software Products

  • 89600 VSA Software 

    89600 VSA Software

    • Comprehensive demodulation & vector signal analysis
    • Decode & verify MAC, RLC & RRC-layer messages across multiple radio frames
    • Cellular, wireless connectivity, aerospace, defense, general-purpose

  • no image available M9071A GSM/EDGE/Evo Measurement Application 

    M9071A GSM/EDGE/Evo Measurement Application

    • GSM/EDGE/EDGE Evo including VAMOS & Multi-Carrier BTS (MCBTS) per 3GPP GERAN standard
    • BTS/MS RF transmitter measurements
    • 1-button pass/fail measurements per standard
    • Supports M9391A PXI VSA and M9393A Performance PXI VSA

  • N9071A EDGE Evolution 32QAM HSR EVM image N9071A GSM/EDGE/Evo Measurement Application 

    N9071A GSM/EDGE/Evo Measurement Application

    • GSM/EDGE/EDGE Evo including VAMOS1 & Multi-Carrier BTS (MCBTS) per 3GPP GERAN standard
    • BTS/MS RF tx measurements; analog baseband measurements with BBIQ hardware
    • 1-button measurements with pass/fail per standard

Related Products & Solutions

  • no image available M9393A PXIe Performance Vector Signal Analyzer: 50 GHz 

    M9393A PXIe Performance Vector Signal Analyzer: 50 GHz

    • 9 kHz to 8.4, 14, 18, or 27 GHz
    • Frequency extension to 50 GHz (min frequency 3.6 GHz) w/ Option FRX
    • 40 MHz (standard), 100 MHz, or 160 MHz analysis bandwidth, and optional wideband IF output w/ Option WB1
    • Up to 4 time-synchronous channels

  • no image available M9391A PXIe Vector Signal Analyzer: 6 GHz 

    M9391A PXIe Vector Signal Analyzer: 6 GHz

    • 1 MHz to 3 GHz or 6 GHz
    • 40 MHz (standard), 100, or 160 MHz analysis bandwidth
    • Support for up to 8 time-synchronous, phase-coherent channels