Here’s the page we think you wanted. See search results instead:


Contact an Expert

U9406A i1000D for IPTE MFT19 Handler

Sold By:


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

The Keysight i1000D with IPTE MFT19 integration provides customers the following benefits:

  • Automatic In-Line Test Handler
  • Single stage, dual stage and double sided contacting
  • Smallest footprint for parallel testing
  • Easy Fixture Exchange
  • High Pin-count testing
  • Flexible In-Line Solutions


Keysight i1000D integrated with the MFT19 Multi-Functional Test handler. It provides flexible inline ICT automated solution from single engine ICT to a parallel or asynchronized test.

This configuration offers a maximum production output in the smallest possible floo rspace while maintaining the full benefits of Keysight's tester and IPTE's Test Handler.

As an option, the transport section can be equipped with an automatic width-adjustment module that adjusts the position of the rear transport rail to the width of the PCB. The MFT 19 Keysight i1000 Test handler can be integrated in a fully automated SMEMA-compatible test environment.